Technical specifications - PEAK - LIT-1901015 - PK-IOM1711-0 - PK-IOM2711-0 - PK-IOM2711-2 - PK-IOM2721-0 - PK-IOM3711-0 - PK-IOM3711-2 - PK-IOM3721-0 - PK-IOM3731-0 - PK-IOM4711-0 - PK-IOM5711-0 - PK-IOM5731-0 - PK-OEM1810-0 - PK-OEM1811-0 - PK-OEM1820-0 - PK-OEM1821-0 - PK-OEM3210-0 - PK-OEM3220-0 - Smart equipment controller - PEAK OEM SMART Equipment Controller

PEAK OEM SMART Equipment Controllers Catalog Page

Product
Controls > Smart Equipment Controls > PEAK OEM SMART Equipment Controller
Document type
Catalog Page
Document number
LIT-1901015
Revision date
04/05/2021
Product status
Active
Table 1. PEAK OEM 18 24 Volt Controllers (PK-OEM18x0-0)
Specification Description
Product code numbers PK-OEM1810-0 PEAK OEM 18 Controller 24 Volt without Display

PK-OEM1820-0 PEAK OEM 18 Controller 24 Volt with Display

Supply voltage 24 VAC, 20 VAC minimum/30 VAC maximum), 50/60 Hz, power supply Class 2(North America), Safety Extra-Low Voltage (SELV) (Europe)
Power consumption 20 VA maximum

VA rating does not include any power supplied to the peripheral devices connected to binary outputs (BOs) or configurable outputs (COs), which can consume up to 12 VA for each BO or CO; for a possible total consumption of an additional 60 VA (maximum).

Ambient conditions Operating: -20°C to 70°C (-4°F to 158°F); 10% to 95% RH noncondensing; pollution degree 2

Storage: -40°C to 85°C (-40°F to 185°F); 5% to 95% RH noncondensing

Addressing BACnet MS/TP: Valid field controller device addresses 4–127. Device addresses0–3 and 128–255 are reserved and not valid field controller addresses.

N2: Valid field controller device addresses 1 to 255

Communications bus BACnet MS/TP, Modbus, and N2 through RS-485:

3-wire FC bus between the supervisory controller and field controller

3-wire SA bus between controller, network sensors, and other SA devices, includes a lead to source 15 VDC supply power from controller to bus devices.

3-wire one Modbus communication half-duplex (Master RTU port)

Processor RX631 Renesas® 32-bit microcontroller
Memory 16 MB flash memory and 8 MB RAM
Input and output capabilities Five universal inputs: User-configurable, 3 available modes:

Voltage Input: 0 VDC–10 VDC

Current Sense Input: 4 mA–20 mA

Resistive Inputs/Dry Contact Inputs

Four BIs: Defined as Dry Contact maintained or Pulse Counter/Accumulator mode

Three configurable outputs: User-configurable, 2 available modes:

AO: 0 VDC–10 VDC, 10 mA

Triac Output: 24 VAC, 0.5 A (Externally sourced powered)

One utility output power port (24~ OUT): Ability to deliver 24 VAC

Four BOs (relays): Single-Pole, Single-Throw (SPST). Dry Contacts rated 240 VAC.

UL: 240 VAC 5 A Resistive, 1.9 LA/11.1LRA, D300 Pilot Duty, 70°C/158°F (30,000 cycles)

IEC: 240 VAC 3 A Resistive, 3A Inductive, Cos=0.6, -20°C to 70°C (-4°F to 158°F) (100,000 cycles)

Reference all relay commons to the same pole of the supply circuit.

Two BOs (triacs): Output: 24 VAC or 240 VAC, 0.5 A (externally powered).

Reference all triac commons to the same pole of the supply circuit.

AI/AO resolution and accuracy AI: 12-bit resolution AO: 15-bit resolution, +/- 200 mV accuracy in 0 VDC–10 VDC applications
Terminations Input/Output: Fixed spade terminals

SA, FC, and Modbus: 4-wire and 3-wire pluggable screw terminal blocks

SA bus tool port: RJ-12 6-pin modular jack

Field install option:

Input/Output: Fixed solder terminals

SA, FC, and Modbus: 4-wire and 3-wire pluggable screw terminal blocks

SA bus tool port: RJ-12 6-pin modular jack

Mounting Horizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller.

Mount the PEAK controllers on a wall or DIN rail inside an enclosure that is rated at least IP20.

Housing Enclosure material: Polycarbonate Lexan SABIC EXL9330
Dimensions

(H x W x D)

164 mm x 125 mm x 53 mm (6.45 in. x 4.92 in. x 2.08 in.) excluding terminals and mounting clips
Weight 0.5 kg (1.1 lb)
Compliance United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management

Equipment

FCC Compliant to CRF47, Part 15, Subpart B, Class A

Canada: UL Listed, File E107041, CNN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment

Industry Canada Compliant, ICES-003

BACnet International: BACnet Testing Laboratories (BTL) Protocol Revision 12 Listed BACnet Advanced Application Controller (B-AAC)
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant
Europe: Johnson Controls declares that this product is also in compliance with the essential requirements and other relevant provisions of the EMC Directive Declared as Electronic Independently mounted control, suitable for DIN rail mounting. Intended to mount in remote panel. Type 1.C (Micro-interruption), 330 V rated impulse voltage. 125°C ball pressure test.
Table 2. PEAK OEM 18 240 Volt SMART Equipment Controller (PK-OEM18x1-0)
Specification Description
Product code numbers PK-OEM1811-0 PEAK OEM 18 Controller 120/240 VAC no Display

PK-OEM1821-0 PEAK OEM 18 Controller 120/240 VAC with Display

Supply voltage 120/240 VAC, 50/60 Hz, power supply Class 1 (North America), Safety Extra-Low Voltage (SELV) (Europe)
Power consumption 20 VA maximum for PK-OEM1821-0

VA rating does not include any power supplied to the peripheral devices connected to BOs or COs, which can consume up to 12 VA for each BO or CO; for a possible total consumption of an additional 60 VA (maximum).

Ambient conditions Operating: -20°C to 70°C (-4°F to 158°F); 10% to 95% RH noncondensing; Pollution degree 2

Storage: -40°C to 85°C (-40°F to 185°F); 5% to 95% RH noncondensing

Addressing BACnet MS/TP: Valid field controller device addresses 4–127. Device addresses0–3 and 128–255 are reserved and are not valid field controller addresses.

N2: Valid field controller device addresses 1 to 255

Communications bus BACnet MS/TP, Modbus, and N2 through RS-485:

3-wire FC bus between the supervisory controller and field controller

3-wire SA bus between controller, network sensors, and other SA devices, includes a lead to source 15 VDC supply power (from controller) to bus devices.

3-wire one Modbus communication half-duplex (Master RTU port)

Processor RX631 Renesas 32-bit microcontroller
Memory 16 MB flash memory and 8 MB RAM
Input and output capabilities Five universal inputs: User-configurable, 3 available modes:

Voltage Input: 0 VDC–10 VDC

Current Sense Input: 4 mA–20 mA

Resistive Inputs/Dry Contact Inputs

Four BIs: Defined as Dry Contact maintained or Pulse Counter/Accumulator mode

Three configurable outputs: User-configurable, 2 available modes:

AO: 0 VDC–10 VDC, 10 mA

Triac output: 24 VAC, 0.5 A (Externally sourced powered)

One utility output power port: Ability to deliver 24 VAC

Four BOs (relays): SPST. Dry Contacts rated 240 VAC.

UL: 240 VAC, 5 A Resistive, 1.9 LA/11.1LRA, D300 Pilot Duty, 70°C/158°F(30,000 cycles)

IEC: 240 VAC, 3 A Resistive, 3 A Inductive, Cos=0.6, -20°C to 70°C (-4°F to 158°F) (100,000 cycles)

Reference all relay commons to the same pole of the supply circuit.

Two BOs (triacs): Output: 24 VAC or 240 VAC, 0.5 A (Externally Powered).

Reference all triac commons to the same pole of the supply circuit.

AI/AO resolution and accuracy AI: 12-bit resolution; AO: 15-bit resolution, +/- 200 mV accuracy in 0 VDC–10 VDC applications
Terminations Input/Output: Fixed spade terminals

SA, FC, and Modbus: 4-wire and 3-wire pluggable screw terminal blocks

SA bus tool port: RJ-12 6-pin modular jack

Field install option:

Input/Output: Fixed solder terminals

SA, FC, and Modbus: 4-wire and 3-wire pluggable screw terminal blocks

SA bus tool port: RJ-12 6-pin modular jack

Mounting Horizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller.

Mount the PEAK controllers on a wall or DIN rail inside an enclosure that is rated at least IP20.

Method to provide earthing (grounding) Functional earthing: Terminal W44
Housing Enclosure material: Polycarbonate Lexan SABIC EXL9330)
Dimensions

(H x W x D)

190 mm x 125 mm x 58 mm (7.48 in. x 4.92 in. x 2.28 in.) excluding terminals and mounting clips
Weight 0.5 kg (1.1 lb)
Compliance United States: UL Listed, File E107041, CCN PAZC, UL 916, Energy Management

FCC Compliant to CRF47, Part 15, Subpart B, Class A

Canada: UL Listed, File E107041, CNN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment

Industry Canada Compliant, ICES-003

BACnet International: BACnet Testing Laboratories (BTL) Protocol Revision 12 Listed BACnet Advanced Application Specific Controller (B-AAC)
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant
Europe: Johnson Controls declares that this product is also in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive Declared as Electronic Independently mounted control, suitable for DIN rail mounting. Intended to mount in remote panel. Type 1.C (Micro-interruption) for relays,2,500 V rated impulse voltage. 125°C ball pressure test.
Table 3. PEAK OEM 32 24 Volt Controllers (PK-OEM32x0-0)
Specification Description
Product code numbers PK-OEM3210-0 PEAK OEM 32 Controller 24 Volts without Display

PK-OEM3220-0 PEAK OEM 32 Controller 24 Volts with Display

Supply voltage 24 VAC, 20 VAC minimum/30 VAC maximum), 50/60 Hz, power supply Class 2(North America), Safety Extra-Low Voltage (SELV) (Europe)
Power consumption 20 VA maximum

VA rating does not include any power supplied to the peripheral devices connected to BOs or COs, which can consume up to 12 VA for each BO or CO; for a possible total consumption of an additional 60 VA (maximum).

Ambient conditions Operating: -20°C to 70°C (-4°F to 158°F); 10% to 95% RH noncondensing; pollution degree 2

Storage: -40°C to 85°C (-40°F to 185°F); 5% to 95% RH noncondensing

Addressing BACnet MS/TP: Valid field controller device addresses 4–127 (Device addresses0–3 and 128–255 are reserved and not valid field controller addresses.)

N2: Valid field controller device addresses 1 to 255

Communications bus BACnet MS/TP, Modbus, and N2 via RS-485:

3-wire FC bus between the supervisory controller and field controller addresses).

3-wire SA bus between controller, network sensors and other SA devices, includes a lead to source 15 VDC supply power (from controller) to bus devices.

3-wire one Modbus communication half-duplex (Master RTU port)

Processor RX631 Renesas 32-bit microcontroller
Memory 16 MB flash memory and 8 MB RAM
Input and output capabilities Six universal inputs: User-configurable, 3 available modes:

Voltage Input: 0 VDC–10 VDC

Current Sense Input: 4 mA–20 mA

Resistive Inputs/Dry Contact Inputs

12 BIs: Defined as Dry Contact maintained or Pulse Counter/Accumulator mode

Four configurable outputs: User-configurable, 2 available modes:

AO: 0 VDC–10 VDC, 10 mA

Triac output: 24 VAC, 0.5 A (externally sourced powered)

One utility output power port (24~ OUT): Ability to deliver 24 VAC

Four BOs (relays): SPST. Dry Contacts rated 240 VAC.

UL: 240 VAC 5A Resistive, 1.9 LA/11.1LRA, D300 Pilot Duty, 70°C/158°F (30,000 cycles)

IEC: 240 VAC 3A Resistive, 3A Inductive, Cos=0.6, -20°C to 70°C (-4°F to 158°F) (100,000 cycles)

One BOs (relays): Single-Pole, Double-Throw, Dry Contacts rated 240 VAC

UL: 240 VAC 5A Resistive, 1.9 LA/11.1LRA, D300 Pilot Duty, 70°C/158°F (30,000 cycles)

IEC: 240 VAC 3A Resistive, 3A Inductive, Cos=0.6, -20°C to 70°C (-4°F to 158°F)(100,000 cycles)

One PWM output port: 5V, 12V, 15V selectable PWM output voltage, 10 mA (maximum) continuous current, 100 Hz

Reference all relay commons to the same pole of the supply circuit.

Four BOs (triacs): Output: 24 VAC or 240 VAC, 0.5 A (externally powered).

Reference all triac commons to the same pole of the supply circuit.

AI/AO resolution and accuracy AI: 12-bit resolution AO: 15-bit resolution, +/- 200 mV accuracy in 0 VDC–10 VDC applications
Terminations Input/Output: Fixed spade terminals

SA, FC, and Modbus: 4-wire and 3-wire pluggable screw terminal blocks

SA bus tool port: RJ-12 6-pin modular jack

Field install option:

Input/Output: Fixed solder terminals

SA, FC, and Modbus: 4-wire and 3-wire pluggable screw terminal blocks

SA bus tool port: RJ-12 6-pin modular jack

Mounting Horizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller.

Mount the PEAK controllers on a wall or DIN rail inside an enclosure that is rated at least IP20.

Housing Enclosure material: Polycarbonate Lexan SABIC EXL9330)
Dimensions

(H x W x D)

220 mm x 125 mm x 58 mm (8.66 in. x 4.92 in. x 2.28 in.)
Weight 0.5 kg (1.1 lb)
Compliance United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment

FCC Compliant to CRF47, Part 15, Subpart B, Class A

Canada: UL Listed, File E107041, CNN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment

Industry Canada Compliant, ICES-003

BACnet International: BACnet Testing Laboratories (BTL) Protocol Revision 12 Listed BACnet Advanced Application Controller (B-AAC)
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant
Europe: Johnson Controls declares that this product is also in compliance with the essential requirements and other relevant provisions of the EMC Directive and Declared as Electronic Independently mounted control, suitable for DIN rain mounting. Intended to mount in remote panel. Type 1.C (Micro-interruption), 330 V rated impulse voltage. 125°C ball pressure test.
Table 4. PEAK IOM Series
Specification Description
Product code numbers PK-IOM1711-0: 4-point IOM with 4 BI, FC bus, and SA bus support

PK-IOM2711-0: 6-point IOM with 2 UI, 2 UO, 2 BO, FC bus, and SA bus support. Relays are rated for 120/240 VAC

PK-IOM2711-2: 6-point IOM with 2 UI, 2 UO, 2 BO, FC bus, and SA bus support. Relays are rated for 240 VAC.

PK-IOM2721-0: 10-point IOM with 8 UI, 2 AO, FC bus, and SA bus support

PK-IOM3711-0: 12-point IOM with 4 UI, 4 UO, 4 BO, FC bus, and SA bus support. Relays are rated for 120/240 VAC

PK-IOM3711-2: 12-point IOM with 4 UI, 4 UO, 4 BO, FC bus, and SA bus support. Relays are rated for 240 VAC

PK-IOM3721-0: 16-point IOM with 16 BI, FC bus, and SA bus support

PK-IOM3731-0: 16-point IOM with 8 BI, 8 BO, FC bus, and SA bus support

PK-IOM4711-0: 17-point IOM with 6 UI, 2 BI, 3 BO, 2 AO, 4 CO, FC, and SA bus support

Supply voltage 24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2(North America), Safety Extra-Low Voltage (SELV) Europe
Power consumption 14 VA maximum
Note: VA ratings do not include any power supplied to the peripheral devices connected to BOs or COs, which can consume up to 12 VA for each BO or CO, for a possible total consumption of an additional 84 VA (maximum), depending on the IOM model.
Ambient conditions Operating: -40°C to 60°C (32°F to 122°F); 10% to 90% RH noncondensing

Storage: -40°C to 80°C (-40°F to 176°F); 5% to 95% RH noncondensing

Addressing DIP switch set; valid field controller device addresses 4–127

(Device addresses 0–3 and 128–255 are reserved and not valid IOM addresses).

Communications bus BACnet MS/TP, RS-485 wire FC bus between the supervisory controller and field devices

4-wire SA bus between field controller, network sensors, and other SA devices. Includes a lead source 15 VDC supply power (from field controller) to bus devices.

Processor H8SX/166xR Renesas 32-bit microcontroller
Memory 512 KB flash memory and 128 KB RAM
Input and output capabilities PK-IOM1711:

4 - BIs: Defined as Dry Contact Maintained or Pulse Counter/ Accumulator mode

PK-IOM2711:

2 - Universal inputs: Defined as 0 VDC–VDC, 4 mA–20 mA, 0k–600k ohm, or Binary Dry Contact

2 - Universal outputs: AO: Voltage mode, 0-10 VDC; BO mode: 24 VAC/DC FET; AO: Current mode, 4 mA–20 mA

2 - Relay outputs: (SPDT);

UL 916 (-0 model only): 1/4 hp 120 VAC, 1/2 hp 240 VAC; 360 VA Pilot Duty at 120/240 VAC (B300); 3 A Non-inductive 24 VAC–240 VAC;

EN 60730 (-2 model only): 6 (4) A N.O. or N.C. only, 240 VAC

PK-IOM2721:

8 - Universal inputs: Defined as 0 VDC–10 VDC, 4 mA–20 mA, 0k–600k ohm, or Binary Dry Contact2 - AOs: Defined as 0 VDC–10 VDC or 4 mA–20 mA

PK-IOM3711:

4 - Universal inputs: Defined as 0 VDC–10 VDC, 4 mA–20 mA, 0k–600k ohm, or Binary Dry Contact

4 - Universal outputs: AO: Voltage mode, 0 VDC–10 VDC; BO mode: 24 VAC/DC FET; AO: Current mode, 4 mA–20 mA

4 - Relay outputs: (SPDT);

UL 916 (-0 model only): 1/4 hp 120 VAC, 1/2 hp 240 VAC; 360 VA Pilot Duty at 120/240 VAC (B300); 3 A Non-inductive 24-240 VAC;

EN 60730 (-2 model only): 6 (4) A N.O. or N.C. only, 240 VAC

Input and output capabilities PK-IOM3721:

16 - BIs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator mode

PK-IOM3731:

8 - BIs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator mode

8 - BOs: Defined as 24 VAC triac (Require external low-voltage power source.)

Note: BOs on MS-IOM3731-0A controllers do not supply power for the outputs; the BOs require external low-voltage (< 30 VAC) power sources.
PK-IOM4711:

6 - Universal inputs: Defined as 0 VDC–10 VDC, 4 mA–20 mA, 0k–600k ohm, or Binary Dry Contact

2 - BIs: Defined as Dry Contact Maintained or Pulse/Counter Accumulator mode

3 - BOs: Defined as 24 VAC Triac (selectable internal or external source power)

4 - Configurable outputs: Defined as 0 VDC–10 VDC or 24 VAC Triac BO

2 - AOs: Defined as 0 VDC–10 VDC or 4 mA–20 mA

AI/AO resolution and accuracy AI: 16-bit resolution

AO: 16-bit resolution and ±200 mV in 0–10 VDC applications

Terminations Input/Output: Fixed screw terminal blocks

SA/FC bus and supply power: 4-wire and 3-wire pluggable screw terminal blocks SA/FC bus Port: RJ-12 6-pin modular jacks

Mounting Horizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller
Housing Enclosure material: ABS and polycarbonate UL94 5VB; self-extinguishing, Plenum-rated protection class: IP20 (IEC529)
Dimensions (Height x Width x Depth) PK-IOM17 and PK-IOM27 Family models:

150 mm x 120 mm x 53 mm (5-7/8 in. x 4-3/4 in. x 2-1/8 in.) including terminals and mounting clips

PK-IOM2721, PK-IOM3721, and PK-IOM3731 models:

150 mm x 164 mm x 53 mm (5-7/8 in. x 6-7/16 in. x 2-1/8 in.) including terminals and mounting clips

PK-IOM37 and PK-IOM47 Family models:

150 mm x 190 mm x 53 mm (5-7/8 in. x 7-1/2 in. x 2-1/8 in.) including terminals and mounting clips

Note: Mounting space for all field controllers requires an additional 50 mm (2 in.) space on top, bottom, and front face of controller for easy cover removal, ventilation, and wire terminations.
Weight 0.5 kg (1.1 lb) maximum
Compliance United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A

Except IOM2711-2 and IOM3711-2

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003

Except IOM2711-2 and IOM3711-2

BACnet International: BACnet Testing Laboratories (BTL) Protocol Revision 4 Listed BACnet Application Specific Controller (B-ASC)
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

Except IOM2711-2 and IOM3711-2

BACnet International: BACnet Testing Laboratories (BTL) Protocol Revision 4 Listed BACnet Application Specific Controller (B-ASC)Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC. Declared as Independently Mounted, Intended for Panel Mounting, Operating Control Type 1.B, 4kV rated impulse voltage, 100.7°C ball pressure test.
Note: Except IOM2711-0 and IOM3711-0
Table 5. PEAK IOM57 Series technical specifications
Specification Description
Product code numbers PK-IOM5711 Series Input/Output Module

PK-IOM5731 Series Input/Output Module

Supply voltage 24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, power supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe)
Power consumption 14 VA maximum
Note: VA rating does not include any power supplied to the peripheral devices connected to BOs or COs.
Ambient conditions Operating: -40°C to 70°C (-40°F to 158°F); 10% to 90% RH noncondensing

Storage: -40°C to 80°C (-40°F to 176°F); 5% to 95% RH noncondensing

Addressing DIP switch set; valid controller device addresses 4–127 (Device addresses 0–3 and128–255 are reserved and not valid controller addresses).
Communications bus BACnet MS/TP, RS-485:

3-wire FC bus between the supervisory controller and other controllers

4-wire SA bus between controller, network sensors, and other SA devices, includes a lead to source 15 VDC supply power (from controller) to bus devices.

Processor RX631 Renesas 32 bit Microcontroller
Memory 1.0 MB Flash Memory and 256 KB Random Access Memory (RAM)
Input and output capabilities IOM5711:

16 - Universal inputs: Defined as 0 VDC–10 VDC, 4 mA–20 mA, 0k–600k ohm, or Binary Dry Contact

IOM5731:

8 - AOs: Defined as 0 VDC–10 VDC

8 - Relay outputs: (SPDT)

UL Listed

1/4 hp 120 VAC, 1/2 hp 240 VAC

360 VA Pilot Duty at 120/240 VAC (B300)

3 A Non-inductive 24 - 240 VAC

CE Marking: 6 (4) A N.O. or N.C. only, 240 VAC

AI/AO resolution and accuracy Input: 15-ENOB resolution

Output: 16-bit resolution, +/- 200 mV accuracy in 0 VDC–10 VDC applications

Terminations Input/Output: Fixed spade terminals

SA/FC bus and supply power: 4-wire and 3-wire pluggable screw terminal blocks

SA/FC bus port: RJ-12 6-pin modular jacks

Mounting Screw mount on a flat surface with three integral mounting clips on controller or horizontally mounted on single 35 mm DIN rail mount (preferred) inside a supplementary enclosure (minimum IP20 rating) that only qualified personnel can access.
Housing Enclosure material: ABS and polycarbonate UL94 5VB; Self extinguishing, Plenum-Rated

Protection Class: IP20 (IEC529)

Dimensions (Height x Width x Depth)

IOM5711: 146 mm x 165 mm x 56 mm (5-3/4 in. x 6-1/2 in. x 2-1/4 in.) including terminals and mounting clips

IOM5731: 146 mm x 190 mm x 61 mm (5-3/4 in. x 7-1/2 in. x 2-3/8 in.) including terminals and mounting clips

Note: Mounting space requires an additional 50 mm (2 in.) space on top, bottom, and front face of controller for easy cover removal, ventilation and wire terminations.
Weight 0.5 kg (1.1 lb) maximum
Compliance United States: UL Listed, File E107041, CCN PAZX, UL 916; FCC Compliant to CFR47, Part 15, Subpart B, Class A
Canada: UL Listed, File E107041, CCN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment; Industry Canada Compliant, ICES-003
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant
Europe: Johnson Controls declares that these products are in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive. Declared as Independently Mounted, Intended for Panel Mounting, Operating Control Type 1.B, 4kV rated impulse voltage, 100.7°C ball pressure test.
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls® office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.