Product code number | Description |
---|---|
PK-OEM1810-0 | PEAK OEM 18 24 Volts no Display– 5 UI, 4 BI, 2 BO, 4 RO, and 3 CO |
PK-OEM1820-0 | PEAK OEM 18 24 Volts with Display– 5 UI, 4 BI, 2 BO, 4 RO, and 3 CO |
PK-OEM1811-0 | PEAK OEM 18 240 Volts no Display– 5 UI, 4 BI, 2 BO, 4 RO, and 3 CO |
PK-OEM1821-0 | PEAK OEM 18 240 Volts with Display– 5 UI, 4 BI, 2 BO, 4 RO, and 3 CO |
PK-OEM3210-0 | PEAK OEM 32 24 Volts no Display- 6 UI, 12 BI, 4 BO, 5 RO, 4 CO, and 1 PWM |
PK-OEM3220-0 | PEAK OEM 32 24 Volts with Display- 6 UI, 12 BI, 4 BO, 5 RO, 4 CO, and 1 PWM |
Product code number | Description | UL and cUL (Canada) | CE Marked |
---|---|---|---|
PK-IOM1711-0 | 4-point IOM with 4 BI, FC bus, and SA bus support | X | X |
PK-IOM2711-0 | 6-point IOM with 2 UI, 2 UO, 2 BO, field controller (FC) bus, and sensor/actuator (SA) bus support. Relays are rated for 120/240 VAC. | X | |
PK-IOM2711-2 | 6-point IOM with 2 UI, 2 UO, 2 BO, FC bus, and SA bus support. Relays are rated for 240 VAC. | X | |
PK-IOM2721-0 | 10-point IOM with 8 UI, 2 AO, FC bus, and SA bus support | X | X |
PK-IOM3711-0 | 12-point IOM with 4 UI, 4 UO, 4 BO, FC bus, and SA bus support. Relays are rated for 120/240 VAC. | X | |
PK-IOM3711-2 | 12-point IOM with 4 UI, 4 UO, 4 BO, FC bus, and SA bus support. Relays are rated for 240 VAC. | X | |
PK-IOM3721-0 | 16-point IOM with 16 BI, FC bus, and SA bus support | X | X |
PK-IOM3731-0 | 16-point IOM with 8 BI, 8 BO, FC bus, and SA bus support | X | X |
PK-IOM4711-0 | 17-point IOM with 6 UI, 2 BI, 3 BO, 2 AO, 4 CO, FC, and SA bus support | X | X |
PK-IOM5711-0 | 16-point IOM with 16 UI. Relays are rated for 120/240 VAC. | X | X |
PK-IOM5731-0 | 16-point IOM with 8 AO and 8 RO. Relays are rated for 240 VAC. | X | X |
Product code number | Description |
---|---|
MS-BACEOL-0 | Terminator module providing end-of-line (EOL) termination on FC bus and N2 segments |
MS-BTCVT-1 | Wireless Commissioning Converter with Bluetooth Technology |
MS-BTCVTCBL-700 | Cable Replacement Set for the MS-BTCVT-1 or the NS-ATV7003-0; Includes one 5 ft (1.5 m) retractable cable |
NS Series Sensors | NS Series Network Sensors: Refer to the NS Series Network Sensors Product Bulletin (LIT-12011574) for specific sensor model descriptions. |
Y64T15-0 | Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 92 VA, Foot Mount, 30 in. Primary Leads and 30 in. Secondary Leads,Class 2 |
Y65A13-0 | Transformer, 120 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AS), 8 in. Primary Leads and 30 in. Secondary Leads,Class 2 |
Y65T42-0 | Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Hub Mount (Y65SP+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2 |
Y65T31-0 | Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AR+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2 |
TL-MAP1810-0Px | Portable MAP Gateway includes MAP Gateway, RJ-12 cable, protective shell, and lanyard. |
TL-MAP1810-0Sx | Stationary MAP Gateway includes MAP Gateway, field bus adapter, mounting bracket, and AC power supply. (Adapters for the power supply may vary per country.) |
NS-WALLPLATE-0 | Network Sensor wall plate |
TL-BRTRP-0 | Portable BACnet IP to MS/TP router |