Description - PEAK - LIT-1901015 - PK-IOM1711-0 - PK-IOM2711-0 - PK-IOM2711-2 - PK-IOM2721-0 - PK-IOM3711-0 - PK-IOM3711-2 - PK-IOM3721-0 - PK-IOM3731-0 - PK-IOM4711-0 - PK-IOM5711-0 - PK-IOM5731-0 - PK-OEM1810-0 - PK-OEM1811-0 - PK-OEM1820-0 - PK-OEM1821-0 - PK-OEM3210-0 - PK-OEM3220-0 - Smart equipment controller - PEAK OEM SMART Equipment Controller

PEAK OEM SMART Equipment Controllers Catalog Page

Product name
PEAK OEM SMART Equipment Controller
Document type
Catalog Page
Document number
LIT-1901015
Revision date
04/05/2021
Product status
Active

You can switch the programmable and configurable PEAK 18 and PEAK 32 Controllers between MS/TP, Modbus RTU, and N2 Communication protocols in real-time through the onboard local display or through the Mobile Access Portal (MAP) Gateway. When you use the controllers as MS/TP devices, they are BACnet® Advanced Application Controllers (B-AACs) with integral RS-485 BACnet MS/TP communications.

PEAK Series Controllers feature an integral real-time clock and support time-based tasks, which enables the field controllers to monitor and control schedules, calendars, alarms, and trends.

The PEAK 18 controller features line-voltage relay outputs, making this controller well-suited for use in terminal units. The PEAK 18 model uses a line-voltage power supply, which eliminates the need for a 24 VAC transformer in line-voltage applications. PEAK 18 comes both in24 VAC and 120 VAC to 240 VAC power models, with or without display.

The PEAK 32 with larger inputs and outputs counts also features line-voltage relay outputs for many suitable applications. PEAK 32 comes in a 24 VAC model, with or without display.

You can apply a full range of PEAK 18 and 32 models, combined with the Input/Output Module (IOM) models, to a wide variety of OEM applications that range from simple fan coil or heat pump control to advanced AHU or chiller applications.

Figure 1. PEAK OEM Controllers