Field Wiring - PEAK - PK-OEM1810-0 - PK-OEM1820-0 - Smart equipment controller - PEAK OEM 18 24 Volt SMART Equipment Controller

PEAK OEM 18 24 Volt SMART Equipment Controller Installation Guide

Product
Controls > Smart Equipment Controls > PEAK OEM 18 24 Volt SMART Equipment Controller
Document type
Installation Guide
Document revision
C
Revision date
2021-03-26
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-934

For all I/O terminals listed in Table 1, use the appropriate gauge wiring. For all the spade terminals used in this application, follow the guidelines in Table 1 and use a spade connector with screw terminals.

Figure 1. PEAK OEM Controller — Spade Connector with Screw Terminals

Note: Use WECO 130 Series or WIELAND® Electric 8105B. A maximum rated torque of 4.5 lb·in is acceptable when you use the WECO 130 Series terminal blocks.