Input and Output Terminal Blocks - PEAK - PK-OEM1810-0 - PK-OEM1820-0 - Smart equipment controller - PEAK OEM 18 24 Volt SMART Equipment Controller

PEAK OEM 18 24 Volt SMART Equipment Controller Installation Guide

Product
Controls > Smart Equipment Controls > PEAK OEM 18 24 Volt SMART Equipment Controller
Document revision
C
Revision date
2021-03-26
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-934

On most field controller models, all of the input terminal blocks or spade terminals are mounted on the bottom of the controller and the output terminal blocks and spade terminals are mounted on the top of the controller. See Table 1 for more information about I/O terminal functions, requirements, and ratings.