Troubleshooting - PEAK - PK-OEM1810-0 - PK-OEM1820-0 - Smart equipment controller - PEAK OEM 18 24 Volt SMART Equipment Controller

PEAK OEM 18 24 Volt SMART Equipment Controller Installation Guide

Product
Controls > Smart Equipment Controls > PEAK OEM 18 24 Volt SMART Equipment Controller
Document type
Installation Guide
Document revision
C
Revision date
2021-03-26
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-934

Observe the Status LEDs on the front of the controller and see Table 1 to troubleshoot the controller.

Table 1. Status LEDs and Descriptions of LED States
LED Label LED Color Normal LED State Description of LED States
POWER Green On Steady Off Steady = No Supply Power. Check Output wiring for short circuits and cycle power to the controller.

On Steady = Power Connected

FAULT Red Off Steady Off Steady = No Faults

On Steady = Device Fault: no application loaded; Main Code download required if controller is in Boot mode, or a firmware mismatch exists between the PEAK controllers and the ZRF1811 Wireless Field Bus Router.

Blink - 2 Hz = Download or Startup in progress, not ready for normal operation

SA BUS Green Blink - 2 Hz Blink - 2 Hz = Data Transmission (normal communication)

Off Steady = No Data Transmission (Auto baud in progress)

On Steady = Communication lost, waiting to join.

FC BUS Green Blink - 2 Hz Blink - 2 Hz = Data Transmission (normal communication)

Off Steady = No Data Transmission (Auto baud in progress)

On Steady = Communication lost, waiting to join.

MOD BUS Green Blink - 2 Hz Blink - 2 Hz = Data Transmission (normal communication)

Off Steady = No Data Transmission (Auto baud in progress)

On Steady = Communication lost, waiting to join.