Table 1 and Table 1 provide information and guidelines about the functions, ratings, and requirements for the controller input and output terminal guidelines for determining proper wire sizes and cable lengths.
In addition to the wiring guidelines in Table 1 and Table 1 observe these guidelines when wiring controller inputs and outputs:
- Run all low-voltage wiring and cables separate from high-voltage wiring.
- All input and output cables, regardless of wire size or number of wires, should consist of stranded, insulated, and twisted copper wires.
- Shielded cable is not required for input or output cables.
- Shielded cable is recommended for input and output cables that are exposed to high electromagnetic or radio frequency noise.
- Inputs/outputs with cables less than 30 m (100 ft) typically do not require an offset in the software setup. Cable runs over 30 m (100 ft) may require an offset in the input/output software setup.
Terminal Block Label |
Terminal Label | Function, Ratings, Requirements | Determine Wire Size and Maximum Cable Length Table 1 1 |
---|---|---|---|
UNIVERSAL
(Inputs) |
+15 V |
15 VDC Power Source for
active(3-wire) input devices connected to the Universal INn terminals; provides 80 mA total current. |
Same as
(Universal) IN
n
Note: Use 3-wire cable for devices that
source power from the +15V terminal.
|
COM |
15 VDC Power Source Common for
active (3-wire) input devices connected to the Universal INn terminals; provides 80 mA total current. |
Same as (Universal) IN n | |
IN n |
Analog Input - Voltage Mode(0–10
VDC)
10 VDC maximum input voltage Internal 67k ohm pull-down |
See Guideline A in Table 1. | |
Analog Input - Current Mode
(4–20 mA)
Internal 100 ohm load impedance |
See Guideline B in Table 1. | ||
Analog Input - Resistive Mode(0–600k
ohm)
Internal 12 V. 15k ohm pull-up Qualified Sensors: 0-2k ohm potentiometer RTD (1k Nickel [Johnson Controls sensor] 1k Platinum, and A99B Silicon Temperature Sensor) Negative Temperature Coefficient (NTC) Sensor (10k Type L, 10k JCI Type II, 2.252k Type II) |
See Guideline A in Table 1. | ||
Binary Input - Dry Contact Maintained
Mode
1 second minimum pulse width Internal 12 V. 15k ohm pull-up |
See Guideline A in Table 1. | ||
ICOM n | Universal Input Common for all Universal Input terminals | Same as (Universal) IN n | |
BINARY
(Inputs) |
IN n |
Binary Input - Dry Contact Maintained
Mode
0.01 second minimum pulse width Internal 17 V. 100k ohm pull-up |
See Guideline A in Table 1. |
Binary Input - Pulse
Counter/Accumulator Mode
0.01 second minimum pulse width(50 Hz at 50% duty cycle) Internal 17 V. 100k ohm pull-up |
|||
ICOM n | Binary Input Common for all Binary Input (IN) terminals | ||
CONFIGURABLE
(Outputs) |
OUT n |
Analog Output - Voltage Mode(0–10
VDC)
10 VDC maximum output voltage10 mA maximum output current Required an external load of 1,000 ohm or more. |
See Guideline A in Table 1. |
Binary Output - 24 VAC Triac
(External Power Source only) Connects OUTn to OCOMn when activated External Power Source Requirements: 30 VAC maximum output voltage 0.5 A maximum output current |
See Guideline C in Table 1. | ||
OCOM n |
Analog Output Signal
CommonAll Configurable Outputs (COs) defined as
Analog Outputs (AOs) share one common. Binary Output Signal CommonAll Configurable Outputs (COs) defined as Binary Outputs are isolated from all other commons, including other CO commons. |
Same as (Configurable) Out n. | |
BINARY - RELAY
(Outputs) |
OUT n NO |
Normal Open Contact
Connects OCOM to OUT NO when activated. UL 916 240 VAC 5A Resistive, 1.9 FLA/11/4 LRA, D300 Pilot Duty, + 70°C (158°F), 30 K cycles EN 60730 240 VAC 3A Resistive, 3A Inductive,Cos(phi) = 0.6, -20° to 70°C (-4 to 158°F), 100K cycles |
The RELAY output terminals can accommodate the
following maximum wire sizes: Two wires per terminal: 1.5 mm2(16 AWG) maximum or One wire per terminal: 2.5 mm2 maximum (12 AWG or 2–16 AWG) Note: You must determine the required wire size for the
high-voltage (>30 V) terminals according to relay ratings,
the applied load, and the local, national, or regional
electrical codes.
Maximum loads stated require 12 AWG or 2-16 AWG wires. |
OCOM n |
Relay Common
Isolated from all other terminal commons, including other Relay Commons. Note: Reference all relay commons to the
same pole of the supply circuit.
|
||
BINARY - Triacs
(Outputs) |
OUT
n
-A
OUT n -B |
Binary Output - 24 VAC or 240VAC
Triac (External Power Source Only)
Connects OUTn-A and OUTn-B when activated.External Power Source Requirements: 30 VAC or 240 VAC maximum output voltage 0.5 A maximum output current Note: Reference all triac commons to the
same pole of the supply circuit.
|