A set of Johnson Controls termination diagrams provide details for wiring inputs and outputs to the controllers. See the figures in this section for the applicable termination diagrams.
Type of Field Device | Type of Input/Output | Termination Diagrams |
---|---|---|
Resistive Input -RTD Monitor | UI |
|
Voltage Input - External Source | UI |
|
Voltage Input - Internal Source | UI |
|
Voltage Input (Self-Powered) | UI |
|
Current Input - External Source (Isolated) | UI |
|
Current Input - Internal Source (2 wire) | UI |
|
Current Input - Internal Source (3 wire) | UI |
|
Current Input - External Source (in Loop) | UI |
|
Feedback from EPP-1000 | UI |
|
Dry Contact (Binary Input) | UI/BI |
|
0–10 VDC Output to Actuator (External Source) | CO |
|
0–10 VDC Output to Actuator (Internal Source) | CO |
|
0–20 mA Output to Actuator | CO |
|
0–20 mA Output to Actuator | CO |
|
24 VAC Triac Output | BO |
|
240 VAC Triac Output | BO |
|
24 VAC Triac Output | CO |
|
240 VAC Relay Output | RO |
|