Specification | Description |
---|---|
Product Code Numbers | PK-OEM1810-0
PEAK OEM 18 Controller 24 Volt without Display PK-OEM1820-0 PEAK OEM 18 Controller 24 Volt with Display |
Supply Voltage | 24 VAC, 20 VAC minimum/30 VAC maximum, 50/60 Hz, power supply Class 2(North America), Safety Extra-Low Voltage (SELV) (Europe) |
Power Consumption |
20 VA maximum
Note: VA rating does not include any power
supplied to the peripheral devices connected to Binary Outputs (BOs)
or Configurable Outputs (COs), which can consume up to 12 VA for
each BO or CO; for a possible total consumption of an additional 60
VA (maximum).
|
Ambient Conditions |
Operating: -20 to 70°C (-4 to 158°F); 10 to 95%
RH noncondensing; Pollution Degree 2 Storage: -40 to 85°C (-40 to 185°F); 5 to 95% RH noncondensing |
Addressing |
BACnet MS/TP: valid field controller device
addresses 4–127 (Device addresses0–3 and 128–255 are reserved and not
valid field controller addresses.) N2: Valid field controller device addresses 1 to 255 |
Communications Bus |
BACnet MS/TP, ModBus, and N2 through RS-485:
3-wire FC Bus between the supervisory controller and field controller) 3-wire SA Bus between controller, network sensors and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from controller) to bus devices. 3-wire one Modbus communication half-duplex (Master RTU port) |
Processor | RX631 Renesas® 32-bit microcontroller |
Memory | 16 MB flash memory and 8 MB RAM |
Input and Output Capabilities |
Five Universal Inputs: User-Configurable, 3
available modes:
Four Binary Inputs: Defined as Dry Contact maintained or Pulse Counter/Accumulator Mode Three Configurable Outputs: User-Configurable, 2 available modes:
One Utility Output Power Port (24~ OUT): Ability to deliver 24 VAC Four Binary Outputs (Relays): Single-Pole, Single-Throw. Dry Contacts rated 240 VAC.
Note: Reference all relay commons to the same
pole of the supply circuit.
Two Binary Outputs (Triacs): Output: 24 VAC or 240 VAC, 0.5 A (Externally Powered). Note: Reference all triac commons to the same
pole of the supply circuit.
|
Analog Input/Analog Output Resolution and Accuracy | Analog Input: 12-bit resolution; Analog Output: 15-bit resolution; +/- 200 mV accuracy in 0 to 10 VDC applications |
Terminations | Input/Output:
Fixed Spade terminals SA/FC/Modbus: 4-Wire and 3-Wire Pluggable Screw Terminal Blocks SA Bus Tool Port: RJ-12 6-Pin Modular Jack Field Install Option: Input/Output: Fixed Solder terminals SA/FC/Modbus: 4-Wire and 3-Wire Pluggable Screw Terminal Blocks SA Bus Tool Port: RJ-12 6-Pin Modular Jack See Table 1 for Number of Cycles and Electrical Ratings |
Mounting | Horizontal on
single 35 mm DIN rail mount (preferred), or screw mount on flat surface
with three integral mounting clips on controller. Mount the PEAK controllers on a wall or DIN rail inside an enclosure (rated at least IP20). |
Housing | Enclosure material: Polycarbonate Lexan SABIC EXL9330) |
Dimensions
(H x W x D) |
164 x 125 x 53 mm (6.45 x 4.92 x 2.08 in.) excluding terminals and mounting clips |
Weight | 0.5 kg (1.1 lb) |
Compliance |
United States: UL Listed, File E107041, CCN
PAZX, UL 916, Energy Management Equipment FCC Compliant to CRF47, Part 15, Subpart B, Class A |
Canada: UL Listed, File E107041, CNN PAZX7
CAN/CSA C22.2 No.205, Signal Equipment Industry Canada Compliant, ICES-003 |
|
|
Europe: Johnson Controls declares that this product is also in compliance with the essential requirements and other relevant provisions of the EMC Directive Declared as Electronic Independently mounted control, suitable for DIN rail mounting. Intended to mount in remote panel. Type 1.C (Micro-interruption), 330 V rated impulse voltage. 125°C ball pressure test. |
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant | |
BACnet International: BACnet Testing Laboratories (BTL) Protocol Revision 12 Listed BACnet Advanced Application Controller (B-AAC) |