Materials and Special Tools Needed - PEAK - PK-OEM1810-0 - PK-OEM1820-0 - Smart equipment controller - PEAK OEM 18 24 Volt SMART Equipment Controller

PEAK OEM 18 24 Volt SMART Equipment Controller Installation Guide

Product
Controls > Smart Equipment Controls > PEAK OEM 18 24 Volt SMART Equipment Controller
Document type
Installation Guide
Document revision
C
Revision date
2021-03-26
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-934
  • Three fasteners appropriate for the mounting surface (M4 screws or #8 screws)
  • One 20 cm (8 in.) or longer piece of 35 mm DIN rail and appropriate hardware for DIN rail mount (only)
  • Small straight-blade screwdriver for securing wires in the terminal blocks