| Specification | Description |
|---|---|
| Product code numbers | PK-IOM5711 Series Input/Output
Module PK-IOM5731 Series Input/Output Module |
| Supply voltage | 24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, power supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe) |
| Power consumption | 14 VA maximum Note: VA rating does not include any power supplied to the
peripheral devices connected to binary outputs (BOs) or configurable
outputs (COs).
|
| Ambient conditions |
Operating: -40°C to
70°C (-40°F to 158°F); 10% to 90% RH noncondensing Storage: -40°C to 80°C (-40°F to 176°F); 5% to 95% RH noncondensing |
| Addressing | DIP switch set; valid controller device addresses 4–127 (Device addresses 0–3 and128–255 are reserved and not valid controller addresses.) |
| Communications bus |
BACnet® MS/TP, RS-485:
3-wire FC bus between the supervisory controller and other controllers 4-wire SA bus between controller, network sensors, and other SA devices, includes a lead to source 15 VDC supply power from controller to bus devices. |
| Processor | RX631 Renesas® 32 bit Microcontroller |
| Memory | 1.0 MB Flash Memory and 256 KB Random Access Memory (RAM) |
| Input and output capabilities | IOM5711:16 - Universal inputs: Defined as 0 VDC–10 VDC, 4 mA–20 mA, 0k–600k ohm, or Binary Dry Contact |
|
IOM5731:
8 - Analog outputs: Defined as 0 to 10 VDC 8 - Relay outputs: (Single-Pole, Double-Throw) UL Listed 1/4 hp 120 VAC, 1/2 hp 240 VAC 360 VA Pilot Duty at 120/240 VAC (B300) 3 A Non-inductive 24 VAC–240 VAC CE Marking: 6 (4) A N.O. or N.C. only, 240 VAC |
|
| Analog input/Analog output resolution and accuracy |
Input: 15-ENOB
resolution Output: 16-bit resolution, +/- 200 mV accuracy in 0 VDC–10 VDC applications |
| Terminations |
Input/Output: Fixed
spade terminals SA/FC bus and supply power: 4-wire and 3-wire pluggable screw terminal blocks SA/FC bus port: RJ-12 6-pin modular jacks |
| Mounting | Screw mount on flat surface with three integral mounting clips on controller or horizontally mounted on single 35 mm DIN rail mount (preferred) inside a supplementary enclosure minimum IP20 rating that only qualified personnel can access. |
| Housing | Enclosure material: ABS and
polycarbonate UL94 5VB; self extinguishing, Plenum-Rated Protection Class: IP20 (IEC529) |
| Dimensions(Height x Width x Depth) |
IOM5711: 146 mm x 165
mm x 56 mm (5-3/4 in. x 6-1/2 in. x 2-1/4 in.) including terminals and
mounting clips IOM5731: 146 mm x 190 mm x 61 mm (5-3/4 in. x 7-1/2 in. x 2-3/8 in.) including terminals and mounting clips Note: Mounting space requires an additional 50 mm (2 in.)
space on top, bottom and front face of controller for easy cover
removal, ventilation and wire terminations.
|
| Weight | 0.5 kg (1.1 lb) maximum |
| Compliance | United States: UL Listed, File E107041, CCN PAZX, UL 916; FCC Compliant to CFR47, Part 15, Subpart B, Class A |
| Canada: UL Listed, File E107041, CCN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment; Industry Canada Compliant, ICES-003 | |
| Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant. | |
|
|
Europe: Johnson Controls declares that these products are in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive. Declared as Independently Mounted, Intended for Panel Mounting, Operating Control Type 1.B, 4kV rated impulse voltage, 100.7°C ball pressure test. |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.