Technical specifications - PEAK - PK-IOM5711-0 - PK-IOM5731-0 - Input/output controller - PEAK IOM5711 - PEAK IOM5731

PEAK IOM57 Input/Output Modules Installation Guide

Brand
PEAK
Product name
PEAK IOM5711
PEAK IOM5731
Document type
Installation Guide
Part number
24-10143-985
Document revision
D
Revision date
2021-05-04
Product status
Active
Language
English
Table 1. PEAK IOM57 Series technical specifications
Specification Description
Product code numbers PK-IOM5711 Series Input/Output Module

PK-IOM5731 Series Input/Output Module

Supply voltage 24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, power supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe)
Power consumption 14 VA maximum
Note: VA rating does not include any power supplied to the peripheral devices connected to binary outputs (BOs) or configurable outputs (COs).
Ambient conditions Operating: -40°C to 70°C (-40°F to 158°F); 10% to 90% RH noncondensing

Storage: -40°C to 80°C (-40°F to 176°F); 5% to 95% RH noncondensing

Addressing DIP switch set; valid controller device addresses 4–127 (Device addresses 0–3 and128–255 are reserved and not valid controller addresses.)
Communications bus BACnet® MS/TP, RS-485:

3-wire FC bus between the supervisory controller and other controllers

4-wire SA bus between controller, network sensors, and other SA devices, includes a lead to source 15 VDC supply power from controller to bus devices.

Processor RX631 Renesas® 32 bit Microcontroller
Memory 1.0 MB Flash Memory and 256 KB Random Access Memory (RAM)
Input and output capabilities IOM5711:16 - Universal inputs: Defined as 0 VDC–10 VDC, 4 mA–20 mA, 0k–600k ohm, or Binary Dry Contact
IOM5731:

8 - Analog outputs: Defined as 0 to 10 VDC

8 - Relay outputs: (Single-Pole, Double-Throw)

UL Listed

1/4 hp 120 VAC, 1/2 hp 240 VAC

360 VA Pilot Duty at 120/240 VAC (B300)

3 A Non-inductive 24 VAC–240 VAC

CE Marking: 6 (4) A N.O. or N.C. only, 240 VAC

Analog input/Analog output resolution and accuracy Input: 15-ENOB resolution

Output: 16-bit resolution, +/- 200 mV accuracy in 0 VDC–10 VDC applications

Terminations Input/Output: Fixed spade terminals

SA/FC bus and supply power: 4-wire and 3-wire pluggable screw terminal blocks

SA/FC bus port: RJ-12 6-pin modular jacks

Mounting Screw mount on flat surface with three integral mounting clips on controller or horizontally mounted on single 35 mm DIN rail mount (preferred) inside a supplementary enclosure minimum IP20 rating that only qualified personnel can access.
Housing Enclosure material: ABS and polycarbonate UL94 5VB; self extinguishing, Plenum-Rated

Protection Class: IP20 (IEC529)

Dimensions(Height x Width x Depth) IOM5711: 146 mm x 165 mm x 56 mm (5-3/4 in. x 6-1/2 in. x 2-1/4 in.) including terminals and mounting clips

IOM5731: 146 mm x 190 mm x 61 mm (5-3/4 in. x 7-1/2 in. x 2-3/8 in.) including terminals and mounting clips

Note: Mounting space requires an additional 50 mm (2 in.) space on top, bottom and front face of controller for easy cover removal, ventilation and wire terminations.
Weight 0.5 kg (1.1 lb) maximum
Compliance United States: UL Listed, File E107041, CCN PAZX, UL 916; FCC Compliant to CFR47, Part 15, Subpart B, Class A
Canada: UL Listed, File E107041, CCN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment; Industry Canada Compliant, ICES-003
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant.


Europe: Johnson Controls declares that these products are in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive. Declared as Independently Mounted, Intended for Panel Mounting, Operating Control Type 1.B, 4kV rated impulse voltage, 100.7°C ball pressure test.

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.