Wall mount applications - PEAK - PK-IOM5731-0 - PK-IOM5711-0 - Input/output controller - PEAK IOM57 Input/Output Module

PEAK IOM57 Input/Output Modules Installation Guide

Product
Controls > Input/Output Controls > PEAK IOM57 Input/Output Module
Document revision
D
Revision date
2021-05-04
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-985

About this task

To mount a field controller directly on a wall or other flat vertical surface, complete the following steps:

Procedure

  1. Pull the bottom mounting clip outward and ensure that it is locked in the extended position, as shown in Figure 1.
  2. Position the controller in the proper mounting position shown in Figure 1 and mark the mounting hole locations on the wall or surface. Alternatively, hold the controller up to the wall or surface in the proper mounting position and mark the hole locations through the mounting clips.
  3. Drill holes in the wall or surface at the marked locations, and insert appropriate wall anchors in the holes if necessary.
  4. Hold the controller in place, and insert the screws through the mounting clips and into the holes or wall anchors. Carefully tighten all of the screws.
    Important: Do not overtighten the mounting screws. Overtightening the screws may damage the mounting clips.
    Figure 1. PEAK IOM5711 physical features

    Table 1. PEAK IOM5711 physical features
    Callout Physical feature: description and references
    1 Device address DIP switch block
    2 Mounting clip
    3 24 VAC, Class 2 supply power terminal block
    4 Cover lift tab
    5 SA bus or FC bus
    6 Universal inputs (UI) (not available on IOM5731)
    7 End-of-Line (EOL) switch (located under the cover)
    8 SA bus or FC bus port (RJ-12 6-pin modular jack)
    9 LED status indicators
    Figure 2. IOM5731 physical features

    Table 2. IOM5731 physical features
    Callout Physical feature: Description and references
    1 Device address DIP Switch Block
    2 Mounting clip
    3 24 VAC, Class 2 supply power terminal block
    4 Cover lift tab
    5 SA bus or FC bus
    6 Universal inputs (UI) (not available on IOM5731)
    7 End-of-Line (EOL) switch
    8 SA bus or FC bus port (RJ-12 6-pin modular jack)
    9 LED status indicators
    10 Analog outputs (AO) (not available on IOM5711)
    11 Relay override switches (not available on IOM5711)
    12 Relay outputs (not available on IOM5711)