DIN rail mount applications - PEAK - PK-IOM5731-0 - PK-IOM5711-0 - Input/output controller - PEAK IOM57 Input/Output Module

PEAK IOM57 Input/Output Modules Installation Guide

Product
Controls > Input/Output Controls > PEAK IOM57 Input/Output Module
Document revision
D
Revision date
2021-05-04
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-985

About this task

Mounting the controller horizontal on 35 mm DIN rail is the preferred mounting method.

To mount a field controller on a 35 mm DIN rail:

Procedure

  1. Securely mount a 20 cm (8 in.) or longer section of 35 mm DIN rail and mount the controller in the horizontal and centered position, as shown in Figure 1.
  2. Pull the bottom mounting clip outward from the controller to the extended position, as shown in Figure 1.
  3. Hang the controller on the DIN rail through the hooks at the top of the DIN rail channel on the back of the controller, and position the controller against the DIN rail. See Figure 1 for details.
  4. To secure the controller on the DIN rail, push the bottom mounting clip in and up.

    To remove the controller from the DIN rail, pull the bottom mounting clip out to the extended position and carefully lift the controller off the DIN rail.