Mounting - PEAK - PK-IOM5711-0 - PK-IOM5731-0 - Input/output controller - PEAK IOM5711 - PEAK IOM5731

PEAK IOM57 Input/Output Modules Installation Guide

Brand
PEAK
Product name
PEAK IOM5711
PEAK IOM5731
Document type
Installation Guide
Part number
24-10143-985
Document revision
D
Revision date
2021-05-04
Product status
Active
Language
English

Observe these guidelines when you mount a field controller:

  • Ensure the mounting surface can support the controller, DIN rail, and any user-supplied enclosure.
  • Mount the controller horizontally on a 35 mm DIN rail whenever possible.
  • Mount the controller in the proper mounting position Figure 1.
  • Mount the controller on hard, even surfaces whenever possible in wall-mount applications.
  • Use shims or washers to mount the controller securely and evenly on the mounting surface.
  • Mount the controller in an area that is free of corrosive vapors, and observe the ambient conditions requirements in PEAK IOM57 Series technical specifications.
  • Provide for sufficient space around the controller for cable and wire connections to ensure easy cover removal and good ventilation through the controller (50 mm [2 in.] minimum on the top, bottom, and front of the controller).
  • Do not mount the controller on surfaces prone to vibrations, such as duct work.
  • Do not mount the controller in areas where electromagnetic emissions from other devices or wiring can interfere with controller communication.

Observe these additional guidelines when you mount a field controller in a panel or enclosure:

  • Mount the controller so that the enclosure walls do not obstruct cover removal or ventilation through the controller.
  • Mount the controller so that the power transformer and other devices do not radiate excessive heat to the controller.
  • Do not install the controller in an airtight enclosure.
    Figure 1. Controller mounting positions