Materials and special tools needed - PEAK - PK-IOM5731-0 - PK-IOM5711-0 - Input/output controller - PEAK IOM57 Input/Output Module

PEAK IOM57 Input/Output Modules Installation Guide

Product
Controls > Input/Output Controls > PEAK IOM57 Input/Output Module
Document revision
D
Revision date
2021-05-04
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-985
  • Three fasteners appropriate for the mounting surface (M4 screws or #8 screws).
  • One 20 cm (8 in.) or longer piece of 35 mm DIN rail and appropriate hardware for DIN rail mount (only).
  • Small straight-blade screwdriver to secure wires in the terminal blocks.