Materials and special tools needed - PEAK - PK-IOM5731-0 - PK-IOM5711-0 - Input/output controller - PEAK IOM57 Input/Output Module
PEAK IOM57 Input/Output Modules Installation Guide
- Product
- Controls > Input/Output Controls > PEAK IOM57 Input/Output Module
- Document type
- Installation Guide
- Document revision
- D
- Revision date
- 04/05/2021
- Product status
- Active
- docpartnumberlabel
- Part No.
- Part number
- 24-10143-985
- Three fasteners appropriate for the mounting surface (M4 screws or #8 screws).
- One 20 cm (8 in.) or longer piece of 35 mm DIN rail and appropriate hardware for DIN rail mount (only).
- Small straight-blade screwdriver to secure wires in the terminal blocks.