Application - PEAK - PK-IOM5731-0 - PK-IOM5711-0 - Input/output controller - PEAK IOM57 Input/Output Module

PEAK IOM57 Input/Output Modules Installation Guide

Product
Controls > Input/Output Controls > PEAK IOM57 Input/Output Module
Document revision
D
Revision date
2021-05-04
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-985

The PEAK IOM57 Field Controllers belong to the PEAK Controller family. Input/Output Module (IOM) controllers expand the number of points that are connected to an OEM SMART Equipment controller (PEAK) to monitor and control a wide variety of HVAC/R equipment.

PEAK IOM57 field controllers operate on an RS-485 BACnet® MS/TP bus as BACnet Application Specific Controllers (B-ASCs) and integrate into Johnson Controls® and third-party BACnet systems.