Accessories - PEAK - PK-IOM5731-0 - PK-IOM5711-0 - Input/output controller - PEAK IOM57 Input/Output Module

PEAK IOM57 Input/Output Modules Installation Guide

Product
Controls > Input/Output Controls > PEAK IOM57 Input/Output Module
Document revision
D
Revision date
2021-05-04
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-985

See the following table for controller accessories ordering information.

Table 1. Accessories ordering information
Product code number Description
MS-BTCVT-1 Bluetooth® Wireless Commissioning Converter
MS-ZFR1811-0 Wireless Field Bus Router
TP-2420 Transformer, 120 VAC Primary to 24 VAC secondary, 20 VA, Wall Plug
Y65T31-0 Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount, 8 in. Primary Leads and Secondary Screw Terminals, Class 2
Note: Additional Y6x-x Series transformers are also available. Refer to theSeries Y63,Y64, Y65, Y66, and Y69 Transformers Product Bulletin (LIT-125755) for more information.
AS-XFR050-0 Power transformer (Class 2, 24 VAC, 50 VA maximum output), no enclosure
MS-TBK4BUS-0 Replacement SA/FC bus terminal blocks, 4-Position, gray, bulk pack
Note: This is the standard terminal block that is provided with the controller.
AP-TBK4SA-0 Replacement SA bus terminal blocks, 4-Position, brown, bulk pack
AP-TBK4FC-0 Replacement FC bus terminal blocks, 4-Position, blue, bulk pack
AP-TBK3PW-0 Replacement power terminal blocks, 3-Position, gray, bulk pack