Documentação da aplicação - Metasys - LIT-1900759 - MS-FAC3613-0 - MS-FAC4911-0 - MS-FAC2611-0 - MS-FAC2612-1 - MS-FAC2513-0 - MS-FAC2612-2 - Field Device - FAC25 Advanced Application Field Equipment Controller - FAC49 Advanced Application Field Equipment Controller - FAC26 Advanced Application Field Equipment Controller - FAC36 Advanced Application Field Equipment Controller - 13.0

Controlador de Equipamento de Campo de Aplicação Avançada (FAC) – Página de catálogo

Product
Controls > Field Controls > FAC25 Advanced Application Field Equipment Controller
Controls > Field Controls > FAC49 Advanced Application Field Equipment Controller
Controls > Field Controls > FAC26 Advanced Application Field Equipment Controller
Controls > Field Controls > FAC36 Advanced Application Field Equipment Controller
Document type
Catalog Page
Document number
LIT-1900759
Version
13.0
Revision date
2024-06-10
Product status
Active

Consulte Metasys System Field Equipamento Controllers and Related Products Product Bulletin (LIT-12011042) para obter detalhes de aplicação do produto.