Maximum cable length versus load current - Metasys - M4-XPM18000 - M4-XPM09090 - M4-XPM04060 - Field Device - M4-XPM Expansion Module - 13.0

Guida all'installazione dei moduli di espansione M4-XPM

Product
Controls > Expansion Modules > M4-XPM Expansion Module
Document type
Installation Guide
Document revision
C
Version
13.0
Revision date
2024-04-11
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-02147

Use the following figure to estimate the maximum cable length relative to the wire size and the load current (in mA) when wiring inputs and outputs.

Nota: Maximum cable length versus load current applies to low-voltage (<30 V) inputs and outputs only.
Figura 1. Maximum wire length for low-voltage (<30 V) Inputs and Outputs by current and wire size