Technical specifications - Metasys - Part No. 24-10325-10 - Wireless Device - ZFR: Wireless Field Bus System - 5

ZFR1811 Wireless Field Bus Router Installation Instructions

Brand
Metasys
Product name
ZFR: Wireless Field Bus System
Document type
Installation Guide
Document number
Part No. 24-10325-10
Document revision
L
Version
5
Revision date
2017-02-01
Language
English
Table 1. ZFR Wireless Field Bus Router

Product code number

MS-ZFR1811-x

Power supply input

8 VDC to 18 VDC, 15 VDC Nominal. Provided from the FC/SA BUS RJ-12 jack on the FEC or VMA16 controller.

Current consumption

90 mA maximum

Addressing

DIP Switches, Field Adjustable.

Wireless Band

Direct-Sequence Spread-Spectrum, 2.4 GHz ISM Bands

Transmission power

10 mW Maximum

Transmission Range

76.2 m (250 ft) Maximum Indoor Line-of-Sight 15 m (50 ft) Recommended Indoor

Ambient conditions

Operating: 0°C to 50°C (32°F to 122°F), 5% to 95% RH, Noncondensing

Storage: -20°C to 70°C (-4°F to 158°F), 5% to 90% RH, Noncondensing

Materials

Translucent Plastic Housing with Plenum rating per UL1995 UL94-5VB Flammability Rating

Terminations

RJ-12 plug for connection to FEC or VMA16 FC/SA Bus jack

Dimensions

136 mm x 100 mm x 18 mm (5-3/8 in. x 3-15/16 in. x 3/4 in.)

Mounting hardware

1/2 in. trade size Electrical Mechanical Tubing (EMT) connector

Shipping Weights

0.095 kg (0.21 lb)

Compliance



United States:

Intended for Connection to an NEC Class 2 Power Source;

UL 916 Energy Management

Plenum rated per UL1995 UL94-5VB Flammability Rating

FCC Compliant to CFR47, Part 15, Subpart B, Class A

Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters

Transmitter Identification ZFR1811-0: FCC: TFB-MATRIXL

Transmitter Identification ZFR1811-1: FCC: OEJ-WRZRADIO

Canada:

CAN/CSA C22.2 No. 205, Signal Equipment

Industry Canada (IC) Compliant to Canadian ICES-003, Class B Limits

Industry Canada (IC) RSS-210

Transmitter Identification ZFR1810-0: 5969A-MATRIXLP

Transmitter Identification ZFR1810-1: 279A-WRZRADIO

Australia and New Zealand:

RCM Mark, Australia/NZ Emissions Compliant

Europe:

CE Mark – Johnson Controls, Inc., declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.