Wireless signal transmission considerations - Metasys - Part No. 24-10325-10 - Wireless Device - ZFR: Wireless Field Bus System - 5

ZFR1811 Wireless Field Bus Router Installation Instructions

Brand
Metasys
Product name
ZFR: Wireless Field Bus System
Document type
Installation Guide
Document number
Part No. 24-10325-10
Document revision
L
Version
5
Revision date
2017-02-01
Language
English

Line-of-sight transmission ranges between a ZFR1810 Coordinator, ZFR1811 Router, and a WRZ Sensor can be less than the maximum distances shown in Table 1. The effective transmission range for indoor applications varies because of wireless signal absorption and reflection due to metal obstructions, walls (or floors), and furniture found in typical building interiors.

Table 1. Indoor Line-of-Sight Transmission Ranges

Range type

Transmission distance

ZFR1810 Coordinator, ZFR1811 Router

WRZ Series Sensor

Recommended

15.2 m (50 ft)

15.2 m (50 ft)

Maximum

76.2 m (250 ft)

30 m (98 ft)