Accessories - Metasys - Part No. 24-10325-10 - Wireless Device - ZFR: Wireless Field Bus System - 5

ZFR1811 Wireless Field Bus Router Installation Instructions

Brand
Metasys
Product name
ZFR: Wireless Field Bus System
Document type
Installation Guide
Document number
Part No. 24-10325-10
Document revision
L
Version
5
Revision date
2017-02-01
Language
English

See the following table for information on accessories for the ZFR1811 Router.

Table 1. Accessories

Product code number

Product description

MS-ZFRRPT-0

Optional Repeater Accessory for use with ZFR1811 Router as a repeater. Includes power supply (20 VAC to 28 VAC or 16 VAC to 30 VDC input power and 12 VDC output power), and 4 in. x 4 in. electrical box with cover.

WRZ-SST-120

Wireless Sensing System Tool. Requires WRZ Series Sensor to function as a site survey tool for ZFR1800 Wireless Field Bus System, or for WRZ-7860-0 One-to-One Room Temperature Sensing System.

MS-ZFRCBL-0

Wire Harness with Connectors for use with MS-ZFR1811-0 Router for Wireless Field Bus. Allows ZFR1811 Router to function with FEC1620 controller; and with FEC1610, VMA1610, or VMA1620 controllers in conjunction with NS Series Sensors, MS-BTCVT-1 Wireless Commissioning Converter, or DIS1710 Local Controller Display.

ZFR-USBHA-0

USB Dongle with ZigBee Driver provides a wireless connection through the CCT to allow wireless commissioning of the wireless-enabled FAC, FEC, IOM, and VMA16 controllers. The USB ZigBee Dongle is also used with the ZFR Checkout Tool used to troubleshoot and validate ZFR wireless meshes using a laptop computer.