Technical specifications - Metasys - Wireless Device - ZFR-HPSST-0 Wireless Sensing System Tool

ZFR-HPSST-0 Wireless Sensing System Tool Installation Guide

Product
Network and Communications > Wireless Devices > ZFR-HPSST-0 Wireless Sensing System Tool
Document revision
C
Revision date
2023-03-08
Part number
24-11461-00012
Table 1. ZFR1831 Router and ZFR-HPSST-0
Specification Description
Product code number ZFR1831-0: Wireless Field Bus Router
Power supply input 15 VDC with cable connected to field controller, or 24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, power supply Class 2.
Addressing Rotary switches, field adjustable
Wireless band Direct-Sequence Spread-Spectrum, 2.4 GHz ISM Bands
Transmission power 100 mW maximum (selectable)
Transmission range

75 m (250 ft) maximum at 100mW

304.8 m (1000 ft) maximum line-of-sight at 100 mW

Note: Site and installation conditions have an impact on the actual reliable range.
Ambient conditions Operating: -40°C to 75°C (-40°F to 167°F), 5% to 95% RH, Noncondensing

Storage: -40°C to 85°C (-40°F to 185°F), 5% to 95% RH, Noncondensing

Materials Plastic housing with Plenum rating per UL2043
Terminations RJ-12 plug or 4-pin terminal
Dimensions, H x W x D 127 mm x 85.7 mm x 31.75 mm (5 in. x 3-3/8 in. x 3/4 in.)
Mounting

Conduit: 1/2 in. trade size Electrical Mechanical Tubing (EMT) connector

Screw mounted: Wall or Gang Box

Ceiling Grid: T-Track clip (Grainger Item #45DN38 or equivalent). See https://www.grainger.com/ for more information.

Shipping weight 0.387 kg (0.852 lbs)
Purpose of control Operating control
Construction of control and whether the control is electronic

Independently mounted

TYPE 1 or TYPE 2 action

TYPE 1

External pollution situation

Pollution degree 2

Rated impulse voltage 330 V
15 VDC External power supply, not required if module is provided or shipped with power supply)

Intended for connection to Johnson Controls field controllers that support the standard Johnson Controls SA Bus implementation

Product model ZFR18
Compliance

United States:

UL 60730-1, Energy Management Equipment. Suitable for Use in Other Environmental Air Space (Plenums) in Accordance with Section 300.22, (C) of the National Electrical Code.

FCC Compliant to CFR47, Part 15, Subpart B, Class A Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters.

Transmitter Identification ZFR1831: FCC ID: OEJ-ZFRRADIO

 

Canada:

CAN/CSA E60730-1, Energy Management Equipment.

Industry Canada (IC) Compliant to Canadian ICES-003, Class B Limits Industry Canada (IC) RSS-210

Transmitter Identification ZFR1831: 279A-ZFRRADIO

Brasil: Este equipamento não tem direito à proteção contra interferência prejudicial e não pode causar interferência em sistemas devidamente autorizados. ANATEL: 09243-21-06174.
México: La operación de este equipo está sujeta a las siguientes dos condiciones: (1) es posible que este equipo o dispositivo no cause interferencia perjudicial y (2) este equipo o dispositivo debe aceptar cualquier interferencia, incluyendo la que pueda causar su operación no deseada. IFT, Número: RCPJOZF22-4335.