| Specification | Description |
|---|---|
| Power consumption | 38 W maximum |
| Ambient temperature conditions |
Operating: 0°C to 50°C (32°F to 122°F) Operating survival: -30°C to 60°C (-22°F to 140°F) Non-operating: -40°C to 70°C (-40°F to 158°F) |
| Ambient humidity conditions |
Storage: 5% RH to 95% RH, 30°C (86°F) maximum dew point conditions Operating: 10% RH to 90% RH, 30°C (86°F) maximum dew point conditions |
| Transmission speeds | Ethernet communication: 10, 100 Mbps,1 Gbps |
| Transmission power WiFi access point dongle, maximum |
100 mW |
| Transmission range WiFi access point dongle |
WiFi communication: 30 m (100 ft) line-of-sight indoors |
| Serial interfaces |
|
| Dimensions (H x W x D) | 190 mm x 125 mm x 44.5 mm (7.48 in x 4.92 in x 1.75 in). |
| Weight | .387 kg (.852 lbs). |
| Housing | White polycarbonate and acrylonitrile butadiene styrene (ABS) blend. |
| Web browser requirements for computers and handheld devices |
Computer: Windows Internet Explorer® 10 and Windows Internet Explorer 11, or Google® Chrome™. Handheld device: The handheld device must be running either Internet Explorer Mobile for Windows® Mobile version 5 or version 6 operating system (OS); Android™ 4.0.3, 4.0.4, and 4.1+, or Google Chrome. Other web browsers may display the UI, but the functionality is not guaranteed. |
| Compliance |
United States: UL Listed File E107041, CCN PAZX, UL 916, Energy Management Equipment, FCC Compliant to CFR47, Part 15, Subpart B, Class B. |
|
Canada: UL listed file E107041, CCN PAZX7, CAN/CSA C22.2 No.205, Signal Equipment; Industry Canada Compliant. |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products.