|
Product Code |
MS-BTCVT-1 |
|
Power Requirement |
Nominal 15 VDC, supplied by the field controller SA/FC Bus Port |
|
Power Consumption |
1.35 watts maximum |
|
Ambient Conditions |
Operating: 0 to 50°C (32 to 122°F), 5 to 95% RH, Noncondensing, 30°C (86°F) Maximum Dew Point Storage: -40 to 85°C (-40 to 185°F), 5 to 95% RH, Noncondensing |
|
Transmission Power |
2.5 mW maximum |
|
Transmission Speed |
Wireless Communication: 115.2 bits per second (bps) Serial Communication (SA/FC Bus): 9600, 19.2k, 38.4k, or 76.8k bps |
|
Transmission Range (Typical) |
Wireless Communication: 10 m (33 ft) Line-of-Sight |
|
Wireless Security |
Security Mode 3 - Link Level Enforced Security |
|
Network and Serial Interfaces |
Bluetooth Wireless Technology One RS-485 Bus |
|
Dimensions |
116 x 75 x 35 mm (4.6 x 3.0 x 1.4 in.) |
|
Housing |
Black ABS Plastic Housing Blue PVC Protective Boot |
|
Weight |
0.165 kg (0.365 lb) without hanging components |
|
Compliance |
United States: UL 916 Energy Management; Plenum-rated per UL1995 UL94-5VB Flammability Rating Transmitter complies with FCC Part 15.247 regulations for low-power unlicensed transmitters (Transmitter FCC Identification: CB2-MS-BTCVT-0) Receiver complies with FCC Part 15.109 regulations for low-power unlicensed receivers (Transmitter FFC Identification: CB2-MS-BTCVT-0) |
|
Canada: Industry Canada (IC: 279A-MSBTCVT0) |
|
|
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the R&TTE Directive. |
|
|
Japan: Telecommunications Certification - 003NY05068 0000 |