Features - Metasys - LIT-1900345 - Field Device - BTCVT: Wireless Commissioning Converter - 10

Wireless Commissioning Converter Catalog Page

Product
Document number
LIT-1900345
Version
10
Revision date
2018-06-01
Product status
Discontinued
  • Bluetooth wireless communication provides a secure and reliable untethered connection between the laptop and the Metasys system hardware

  • Standard connection jacks on both the Metasys system sensors and controllers provide multiple connection points to the system

  • Provides the technician with online access to controllers using a Bluetooth-enabled laptop

  • Standard Bluetooth technology allows you to use a Bluetooth-enabled laptop or any laptop with a commercial off-the-shelf Bluetooth adapter