Applications, Features, and Benefits of the WNC1800/ZFR1820 Series Wireless Field Bus System |
WNC1800/ZFR182x Pro Series Wireless Field Bus System Product Bulletin (LIT-12012320) |
Planning the Layout of a WNC1800/ZFR1820 Series System |
WNC1800/ZFR182x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12012356) |
Locating and Installing a WNC1800 Coordinator Gateway |
WNC1800 Wireless Network Coordinator Gateway Installation Instructions (Part No. 24-10737-91) |
Locating and Installing ZFR Pro Routers and Repeaters |
ZFR1821/ZFR1822 Pro Wireless Router Installation Instructions (Part No. 24-10325-126) |
Locating and Installing a ZFR Pro Coordinator Radio |
ZFR1820/ZFR1823 Pro Wireless Coordinator Radio Installation Instructions (Part No. 24-10325-96) |
Commissioning, Configuring, Operating, and Troubleshooting the WNC1800 Coordinator, ZFR1821 or ZFR1822 Pro Wireless Routers and Repeaters, and the WNC1800/ZFR1820 Series Wireless Field Bus System |
WNC1800/ZFR182x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12012356) |
Testing Wireless Signal Strength, Locating TEC3000 Wireless Field Controllers Series Sensors and ZFR Pro Routers |
WNC1800/ZFR182x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12012356) |
Troubleshooting MS/TP Communications Bus (FC bus) Issues and information about using Remote Field Bus |
MS/TP Communications Bus Technical Bulletin (LIT-12011034) |
Using the MS-BTCVT-1 Wireless
Commissioning Converter to Connect to
Wireless-Enabled Field Controllers
(WEFCs)
|
Wireless Commissioning Converter Installation Instructions (Part No. 24-10108-2) |
Analyzing and Troubleshooting the Wireless Network Created by the WNC1800/ZFR1820 System |
ZFR Checkout Tool Help (LIT-12012292) for the PDF version |
Installation and Setup of TEC3000 Wireless Controllers models TEC3010-xx-xxx, TEC3011-xx-xxx, TEC3012-xx-xxx, and TEC3013-xx-xxx |
TEC3000 Series Wireless On/Off or Floating Fan Coil and Zoning Thermostat Controllers with Dehumidification Capability Installation Instructions (Part No. 24-10787-14) |
Using the WRZ-SST Series Wireless Sensing System Tool with a WRZ Series Sensor to Perform a Site Survey for Predetermining Potential Locations for Installation, and to Test Wireless Signal Strength in Advance of WNC1800/ZFR1820 Series System Installation |
WRZ-SST-120 Wireless Sensing System Tool Installation Instructions (Part No. 24-10563-55) |
Installation and Setup of TEC3000 Wireless Controllers models TEC3020-xx-xxx, TEC3021-xx-xxx, TEC3022-xx-xxx, and TEC3023-xx-xxx |
TEC3000 Series Wireless Proportional Fan Coil and Zoning Thermostat Controllers with Dehumidification Capability Installation Instructions (Part No. 27-10788-19) |
Installation and Setup of TEC3000 Wireless Controllers models TEC3030-xx-xxx and TEC3031-xx-xxx |
TEC3000 Series Wireless Single- or Two-Stage Economizer Thermostat Controllers Installation Instructions (Part No. 24-10789-13) |