Configure the WNC1800 Gateway - Metasys - LIT-12012319 - MS-ZFR1820-0 - WNC-120V-PS-0 - ZFR-CBLEXT-0 - MS-WNC1800-0S - ZFR-24V-PS-0 - MS-ZFR1823-0 - WNC-24V-PS-0 - MS-ZFR1822-0 - MS-ZFR1821-0 - MS-ZFR1821-0B - MS-ZFR1822-0B - ZFR-WallCover - MS-WNC1823-0A - MS-WNC1820-0A - MS-WNC1823-0B - MS-WNC1820-0B - Bulb controller - FX-ZFR182x Pro Series Wireless Field Bus System

WNC1800/ZFR182x Pro Series Wireless Field Bus System Quick Reference Guide

Product
Network and Communications > Wireless Devices > FX-ZFR182x Pro Series Wireless Field Bus System
Document type
Reference Guide
Document number
LIT-12012319
Revision date
01/02/2017

Refer to the WNC Gateway Quick Start Guide (Part No. 24-10737-105) for instructions on initial access to the WNC1800 Gateway through a supported browser on either a PC or a mobile device. From the Device List, choose the WNC.

Note: The UI shows wireless signal strength of the devices connected to the WNC Gateway as well as any current alarms on the devices after communication is established.
Figure 1. WNC Device List