Product Code |
SI-VRFCBN02-0Sx: VRF Smart Gateway (Last digit [x] represents non-US country requirements. ) |
Power Consumption |
12 VDC to 15 VDC at 5.2 W maximum |
Ambient Temperature Conditions |
Operating: 0°C to 50°C (32°F to 122°F) Operating Survival: -30°C to 60°C (-22°F to 140°F) Non-Operating: -40°C to 70°C (-40°F to 158°F) |
Ambient Humidity Conditions |
Storage: 5% to 95% RH 30°C (86°F) maximum dew point conditions Operating: 5% to 95% RH, 30°C (86°F) maximum dew point conditions |
Transmission Power (Typical) |
Wireless Local Area Network (WLAN) Transmission Power: +14.5 dBm, 54 Mbps +12.5 dBm, 65 Mbps |
WLAN Receiver Sensitivity (Typical) |
-76 dBm, 10% packet error rate (PER ), 54 Mbps -73 dBm, 10% PER, 65 Mbps |
Transmission Speeds |
Wireless Communication: 2.4 GHz ISM bands, 802.11 b/g/n, 11/22/54 Mbps Channel 6 preconfigured, supported CH 1 to 11 for United States and Canada, and CH 1 to 12 for all other countries Serial Communication (H-Link Bus): 9600 bps Ethernet Communication: 10 Mbps, 100 Mbps |
Transmission Range (Typical) |
Ethernet Communication: 100 m (328 ft) cable length H-Link Bus Communication: 1,000 m (3,280 ft) cable length Wireless Communication: 30 m (98 ft) line-of-sight indoors 91 m (299 ft) line-of-sight outdoors Channel 6 preconfigured, supported CH 1 to 11 for United States and Canada, and CH 1 to 12 for all other countries WLAN Range Performance: 0 ft to 50 ft = Excellent 50 ft to 100 ft = Good 100 ft to 300 ft = Weakest, approaching out of range |
Wireless Security |
WPA2-PSK TKIP (Wi-Fi Protected Access Pre-Shared Key mode Temporal Key Integrity Protocol) WPA2-EAP-PEAP WPA2-EAP-TLS |
Network and Serial Interfaces |
One H-Link port (4-pin port) |
Dimensions (H x W x D) |
145.4 mm x 85.4 mm x 40.1 mm (5.72 in. x 3.36 in. x 1.58 in. when used vertically) |
Weight |
0.21 kg (0.46 lb) Note: Weights do not include an external power supply.
|
Web Browser Requirements for Computers and Handheld Devices |
Computer: Windows® Internet Explorer® 10, 11, and Microsoft Edge, Apple® Safari® 6.1 and later, and Google® Chrome™Handheld Device: The handheld device must be running either Internet Explorer Mobile for Windows Mobile version 5 or version 6 operating system (OS); Apple® iPhone® and iPod touch® iOS version 7.0 or greater; Android™ 4.0.3, 4.0.4, and 4.1+, or Google Chrome. Other web browsers may display the UI, but the functionality is not guaranteed. |
Purpose of Control |
Operating control |
Construction of Control |
Electronic Independently Mounted Control |
TYPE 1 or TYPE 2 Action |
TYPE 1 |
External Pollution Situation |
Pollution Degree 2 |
Rated Impulse Voltage |
330 V |
Ball Pressure Temperature |
100ºC (212ºF) |
Compliance | |
United States UL Listed File E107041, ANSI/UL 60730-1, UL Standard for Automatic Electrical Controls for Household and Similar Use. Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters Transmitter FCC Identification: OEJ-MAPWIFI FCC Compliant to CFR 47, Part 15, Subpart B, Class A |
|
Canada: cUL Listed File E107041, CAN/CSA-E60730-1, Canadian Standard for Automatic Electrical Controls for Household and Similar Use Industry Canada IC: 279A-MAPWIFI IC: RSS-210, ICES-003 |
|
|
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the RED Directive, the EMC Directive, and the Low Voltage Directive (LVD). CE Emission: EN61000-6-3; Generic standards for residential, commercial, and light-industrial environments. ETSI EN 301 489-1, ETSI EN301 489-3 (Class 2), IEC 60730-1/ EN 60730-1 |
|
Mexico: La operación de este equipo está sujeta a las siguientes dos condiciones: (1) es posible que este equipo o dispositivo no cause interferencia perjudicial y (2) este equipo o dispositivo debe aceptar cualquier interferencia, incluyendo la que pueda causar su operación no deseada. The operation of this equipment is subject to the following two conditions: (1) it is possible that this equipment or device may not cause harmful interference, and (2) this equipment or device must accept any interference, including interference that may cause undesired operation. IFT, Número: NYC-CT147519C0 |
|
Brazil: According to application guidance "INSTRUMENTO DE GESTÃO DOC.IG/06 - v.02 DATA: 15/10/2006" Este equipamento não tem direito a proteção contra interferência prejudicial e não pode causar interferência em sistemas devidamente autorizados. Model number: SI-VRFCBN02-0S Para atender os limites de radiofrequencia estabelecidos, a distância entre a antena ou antenas e o usuário não deve ser inferior a 20cm. To comply with RF exposure limits established, the distance between the antenna or antennas and the user should not be less than 20 cm. ANATEL: 02879-19-06174 Para consultas, visite: www.anatel.gov.br |
Argentina: CNC, Número de Inscripción: C-22977 | |
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant. |
|
Oman: |
|
UAE: |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.