Technical Specifications - Metasys - Part No. 24-10143-1183 - SI-VRFCBN02-0Sx - Gateway/Router - VRF Smart Gateway

VRF Smart Gateway Installation Guide

Product
Network and Communications > Gateways and Routers > VRF Smart Gateway
Document number
Part No. 24-10143-1183
Document revision
F
Revision date
2020-04-23
Part number
24-10143-1183
Table 1. VRF Smart Gateway

Product Code

SI-VRFCBN02-0Sx: VRF Smart Gateway (Last digit [x] represents non-US country requirements. )

Power Consumption

12 VDC to 15 VDC at 5.2 W maximum

Ambient Temperature Conditions

Operating: 0°C to 50°C (32°F to 122°F)

Operating Survival: -30°C to 60°C (-22°F to 140°F)

Non-Operating: -40°C to 70°C (-40°F to 158°F)

Ambient Humidity Conditions

Storage: 5% to 95% RH 30°C (86°F) maximum dew point conditions

Operating: 5% to 95% RH, 30°C (86°F) maximum dew point conditions

Transmission Power (Typical)

Wireless Local Area Network (WLAN) Transmission Power:

+14.5 dBm, 54 Mbps

+12.5 dBm, 65 Mbps

WLAN Receiver Sensitivity (Typical)

-76 dBm, 10% packet error rate (PER ), 54 Mbps

-73 dBm, 10% PER, 65 Mbps

Transmission Speeds

Wireless Communication:

2.4 GHz ISM bands, 802.11 b/g/n, 11/22/54 Mbps

Channel 6 preconfigured, supported CH 1 to 11 for United States and Canada, and CH 1 to 12 for all other countries

Serial Communication (H-Link Bus):

9600 bps

Ethernet Communication:

10 Mbps, 100 Mbps

Transmission Range (Typical)

Ethernet Communication:

100 m (328 ft) cable length

H-Link Bus Communication:

1,000 m (3,280 ft) cable length

Wireless Communication:

30 m (98 ft) line-of-sight indoors

91 m (299 ft) line-of-sight outdoors

Channel 6 preconfigured, supported CH 1 to 11 for United States and Canada, and CH 1 to 12 for all other countries

WLAN Range Performance:

0 ft to 50 ft = Excellent

50 ft to 100 ft = Good

100 ft to 300 ft = Weakest, approaching out of range

Wireless Security

WPA2-PSK TKIP (Wi-Fi Protected Access Pre-Shared Key mode Temporal Key Integrity Protocol)

WPA2-EAP-PEAP

WPA2-EAP-TLS

Network and Serial Interfaces

One H-Link port (4-pin port)

Dimensions

(H x W x D)

145.4 mm x 85.4 mm x 40.1 mm (5.72 in. x 3.36 in. x 1.58 in. when used vertically)

Weight

0.21 kg (0.46 lb)

Note: Weights do not include an external power supply.

Web Browser Requirements for Computers and Handheld Devices

Computer:

Windows® Internet Explorer® 10 and Windows Internet Explorer 11, Apple® Safari® 6.1 and later, and Google® Chrome™

Handheld Device:

The handheld device must be running either Internet Explorer Mobile for Windows Mobile version 5 or version 6 operating system (OS); Apple® iPhone® and iPod touch® iOS version 7.0 or greater; Android™ 4.0.3, 4.0.4, and 4.1+, or Google Chrome. Other web browsers may display the UI, but the functionality is not guaranteed.

Purpose of Control

Operating control

Construction of Control

Electronic Independently Mounted Control

TYPE 1 or TYPE 2 Action

TYPE 1

External Pollution Situation

Pollution Degree 2

Rated Impulse Voltage

330 V

Ball Pressure Temperature

100ºC (212ºF)

Compliance
 

United States UL Listed File E107041, ANSI/UL 60730-1, UL Standard for Automatic Electrical Controls for Household and Similar Use.

Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters

Transmitter FCC Identification: OEJ-MAPWIFI

FCC Compliant to CFR 47, Part 15, Subpart B, Class A

Canada: cUL Listed File E107041, CAN/CSA-E60730-1, Canadian Standard for Automatic Electrical Controls for Household and Similar Use

Industry Canada IC: 279A-MAPWIFI

IC: RSS-210, ICES-003

Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the RED Directive, the EMC Directive, and the Low Voltage Directive (LVD).

CE Emission: EN61000-6-3; Generic standards for residential, commercial, and light-industrial environments. ETSI EN 301 489-1, ETSI EN301 489-3 (Class 2), IEC 60730-1/ EN 60730-1

Mexico: La operación de este equipo está sujeta a las siguientes dos condiciones: (1) es posible que este equipo o dispositivo no cause interferencia perjudicial y (2) este equipo o dispositivo debe aceptar cualquier interferencia, incluyendo la que pueda causar su operación no deseada.

The operation of this equipment is subject to the following two conditions: (1) it is possible that this equipment or device may not cause harmful interference, and (2) this equipment or device must accept any interference, including interference that may cause undesired operation.

IFT, Número: NYC-CT147519C0

Brazil: According to application guidance "INSTRUMENTO DE GESTÃO DOC.IG/06 - v.02 DATA: 15/10/2006"

Este equipamento não tem direito a proteção contra interferência prejudicial e não pode causar interferência em sistemas devidamente autorizados.

Model number: SI-VRFCBN02-0S

Para atender os limites de radiofrequencia estabelecidos, a distância entre a antena ou antenas e o usuário não deve ser inferior a 20cm.

To comply with RF exposure limits established, the distance between the antenna or antennas and the user should not be less than 20 cm.

ANATEL: 02879-19-06174 Para consultas, visite: www.anatel.gov.br

Argentina: CNC, Número de Inscripción: C-22977
 

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant.

 

Oman:



 

UAE:



The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.