Applications - Metasys - Part No. 24-10143-1183 - SI-VRFCBN02-0Sx - Gateway/Router - VRF Smart Gateway

VRF Smart Gateway Installation Guide

Product
Network and Communications > Gateways and Routers > VRF Smart Gateway
Document number
Part No. 24-10143-1183
Document revision
F
Revision date
2020-04-23
Part number
24-10143-1183

You can use the Johnson Controls® Variable Refrigerant Flow (VRF) Smart Gateway to integrate the Hitachi VRF system with a Building Automation System (BAS), such as the Metasys® system. The VRF Smart Gateway bridges communication between the native H-Link communications network of the Hitachi VRF system and the open building standard BACnet®/IP network. The VRF Smart Gateway transmits the VRF device and point data over the BACnet/IP network in a way that the BAS can easily discover and process. The VRF Smart Gateway therefore requires little or no post-integration configuration within the BAS. The VRF Smart Gateway includes a simple web server that provides a wireless mobile user interface for configuring communication parameters and performing VRF system discovery and device naming. The wireless connection on the VRF Smart Gateway allows users of a supported mobile device to be up to 30 m (100 ft, line of sight) away.

The VRF Smart Gateway also includes the following features and benefits:

  • Supports up to 64 VRF systems.
  • Supports up to 160 Indoor Units, and up to a combined total of 200 Indoor and Outdoor Units. However, the stability and reliability of communications across the H-LINK network is increased if you limit each H-LINK segment to under 100 units.
  • Integrates with both Metasys and Facility Explorer® (FX) building automation systems.
  • Integrates with third party building automation systems that support the BACnet IP protocol.
  • Supports BACnet Gateway (B-GW) and BACnet Application Specific Controller (B-ASC) device profiles.
  • Supports BACnet IP (Annex J) and BACnet Broadcast Management Device (BBMD).
  • Provides BACnet Command Priority enforcement.