|
Physical features: description and references |
|
|---|---|
|
1 |
24 VAC, Class 2 Supply Power Spade Terminals (see Supply power spade terminals) |
|
2 |
Device Address DIP Switch Block (see Setting the device address) |
|
3 |
Binary Outputs, 24 VAC Triacs (see Table 1) |
|
4 |
Configurable Outputs: Voltage Analog Output (0–10 VDC) and Binary Output (24 VAC Triac) (see Table 1) |
|
5 |
Dual Port Fitting (see Figure 1 ) Not included in the VMA1826 model. |
|
6 |
Manual Override Switch (see Mounting) |
|
7 |
Controller Coupler (see Mounting) |
|
8 |
Coupler Bolt (see Mounting) |
|
9 |
Universal Input: Voltage Analog Input (0–10 VDC) Resistive Analog Inputs (0–600k ohm) (see Table 1): 0–2k Potentiometer RTD: 1k Nickel, 1k Platinum, or A99B SI NTC: 10K Type L (10K JCI Type II is equivalent to Type L) or 2.252K Type II Dry Contact Binary Input |
|
10 |
N2/FC Bus Pluggable Screw Terminal Block (see N2/FC bus terminal block) |
|
11 |
EOL (End-of-Line) Switch (see Setting the EOL switch) |
|
12 |
SA Bus Spade Terminals (see SA bus spade lugs) |
|
13 |
TSTAT Modular Port: RJ-45 8-Pin Modular Jack (see Modular port) |
|
14 |
Captive Spacer and Screw (see Figure 1 ) |
|
15 |
LED Status Indicators (see Table 1) |
Figure 1.
VMA18 Series Controller Wiring Terminations and
Physical Features