LED and accessories tables - Metasys - MS-VMA1826-x - MS-VMA1832-x - Field Device - VMA18 VAV Modular Assembly

VMA1826/1832 VAV Controller Installation Guide

Product
Variable Air Volume > Modular Assemblies > VMA18 VAV Modular Assembly
Document type
Installation Guide
Document revision
K
Revision date
2019-10-18
docpartnumberlabel
Part No.
Part number
24-10143-373
Table 1. VMA 18 Controller status LEDs

LED label

LED color

Normal state

Descriptions of LED states

POWER

Green

On Steady

Off Steady = No power

On Steady = Power is supplied by primary voltage

FAULT

Red

Off Steady

Blink - 2 Hz = Download or startup in progress, not ready for normal operation, SA Bus devices offline (such as Netsensors)

Off Steady = No faults

On Steady = Device fault or no application loaded

N2/FC BUS

Green

Blink - 2 Hz

Blink - 2 Hz = Data transmission (normal communication)

Off Steady = No data transmission (auto baud in progress)

On Steady = Communication lost; waiting to join communication ring

SA BUS

Green

Blink - 2 Hz

Blink - 2 Hz = Data transmission (normal communication)

Off Steady = No data transmission (N/A - auto baud not supported)

On Steady = Communication lost; waiting to join communication ring

EOL

Amber

Off

On Steady = EOL is active

Off Steady = EOL is not active

Table 2. VMA 18 Controller accessories. Order separately

Product Code Number

Description

Mobile Access portal (MAP) Gateway

To identify the appropriate product for your region, refer to the Mobile Access Portal Gateway Catalog Page (LIT-1900869). 1

NS Series Network Sensors

Refer to the NS Series Network Sensors Product Bulletin (LIT-12011574) for specific sensor model descriptions.

Y64T15-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 92 VA, Foot Mount, 30 in. Primary Leads and 30 in. Secondary Leads, Class 2

Y65A13-0

Transformer, 120 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AS), 8 in. Primary Leads and 30 in. Secondary Leads, Class 2

Y65T42-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Hub Mount (Y65SP+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AR+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2

AP-TBK4FC-0

Replacement MS/TP FC Bus Terminal, 4-Position Connector, Blue, Bulk Pack (10 pack)

AS-CBLTSTAT-0

AS-CBLTSTAT-0 Cable adapter for connection to 8-pin TE-6700 Series sensors

AS-CBLVMA-1

Cable Adapter, 8-pin Female Socket to 6-Pin Male Jack (Bulk Pack of 10)

AS-CBLVMA-2

Cable Adapter, 8-pin Female Socket to 8-pin Male Jack with 6-Pin Female Socket for Wireless Commissioning Converter (Bulk Pack of 10)

NS-WALLPLATE-0

Network Sensor Wall Plate (80 mm x 80 mm [3.15 in. x 3.15 in.] square), used with an 80 mm by 80 mm (3.15 in. x 3.15 in.) network sensor and must be mounted to a 0.6 m by 1.2 m (2 ft by 4 ft) wall box

1 The MAP Gateway serves as a replacement for the BTCVT, which is no longer available for purchase, but continues to be supported on select controllers.