Parts included - Metasys - MS-VMA1832-x - MS-VMA1826-x - Field Device - VMA18 VAV Modular Assembly

VMA1826/1832 VAV Controller Installation Guide

Product
Variable Air Volume > Modular Assemblies > VMA18 VAV Modular Assembly
Document revision
K
Revision date
2019-10-18
docpartnumberlabel
Part No.
Part number
24-10143-373
  • One VMA 18 Series controller with removable N2/FC bus terminal block

  • One installation instructions sheet

  • Two 6.35 mm x 6.35 mm (1/4 in. x 1/4 in. ) brass fittings

  • One self-drilling No. 10 x 25 mm (1 in.) screw

  • Two 12-in. (30.48 cm.) pieces of flexible tubing

  • One controller/sensor Y cable adapter

  • One 8-pin to 6-pin single-socket cable adapter

Note: Remove the cap plug from the TSTAT port of the controller and save for future use. The cap plug is used on existing sensor ports that are no longer used.