Materials and special tools needed - Metasys - MS-VMA1832-x - MS-VMA1826-x - Field Device - VMA18 VAV Modular Assembly

VMA1826/1832 VAV Controller Installation Guide

Product
Variable Air Volume > Modular Assemblies > VMA18 VAV Modular Assembly
Document revision
K
Revision date
2019-10-18
docpartnumberlabel
Part No.
Part number
24-10143-373
Note: You may not require all the materials listed for your controller installation.
  • Several 6 mm (1/4 in.) female spade terminals for input and output wiring and crimping tool or spade mounted terminal blocks

  • Small straight-blade screwdriver for securing wires in the terminal blocks

  • 8 mm (5/16 in.) wrench or 10 mm (3/8 in.) 12-point socket to tighten the square coupler bolt

  • Several shims or washers to mount the VMA

  • Power screwdriver, 100 mm (4 in.) extension socket, punch, drill, and 3.5 mm (9/64 in.) drill bits to mount the VMA

  • Pliers to open and close the damper

  • Required length of 3.97 mm (5/32 in.) ID pneumatic tubing and barbed fittings