A set of Johnson Controls termination diagrams provides details for wiring inputs and outputs to the controllers. See the figures in this section for the applicable termination diagrams.
Type of field device | Type of Input/Output | Termination diagrams |
---|---|---|
Voltage Input - External Source | UI |
|
Voltage Input - Internal Source | UI |
|
Voltage Input (Self-Powered) | UI |
|
Temperature Sensor | UI |
|
Dry Contact | UI |
|
0–10 VDC Output to Actuator (Internal Source) | CO |
|
0–10 VDC Output to Actuator (External Source) | CO |
|
24 VAC Triac Output (Switch Low, External Source) | CO |
Note: Applies to CO4 and CO5.
|
Incremental Control to Actuator (Switch Low, External Source) | CO |
Note: Applies to CO4 and CO5.
|
Analog Output (Voltage) | CO |
|
Incremental Control to Actuator (Switch Low, Internally Sourced) | BO |
Note: Applies to BO3, BO1, and BO2.
|
24 VAC Binary Output (Switch Low, Internally Sourced) | BO |
|
Network Stat with Phone Jack (Fixed Address = 199) | SA Bus |
|
Network Stat with Terminals Addressable | SA Bus |
|
Network Stat with Terminals (Fixed Address = 199) | SA Bus |
|