Terminal block/Port label |
Terminal labels |
Function, electrical ratings/Requirements |
Recommended cable type 1 |
---|---|---|---|
FC BUS 2 |
+ - |
FC Bus Communications |
0.6 mm (22 AWG) stranded, 3-wire twisted, shielded cable recommended |
COM |
Signal Reference (Common) for bus communications |
||
SHLD |
Isolated terminal (optional shield drain connection) |
||
SA BUS 2 |
+ - |
SA Bus Communications |
0.6 mm (22 AWG) stranded, 4-wire (2 twisted-pairs), shielded cable recommended Note: The + and - wires are one twisted pair, and the COM and SA PWR
wires are the second twisted pair.
|
COM |
SA Bus Signal Reference and 15 VDC Common |
||
SA PWR |
15 VDC Supply Power for Devices on the SA Bus |
||
FC BUS |
FC BUS |
RJ-12 6-Position Modular Port provides FC Bus Communications FC Bus provides 15 VDC Power for:
|
|
SA BUS 2 |
SA BUS |
RJ-12 6-Position Modular Port provides SA Bus Communications SA Bus provides 15 VDC Power for:
|
24 AWG 3-pair CAT 3 Cable <30.5m (100 ft) |
24~ |
HOT |
24 VAC Power Supply - Hot Supplies 20–30 VAC (Nominal 24VAC) |
0.8 mm to 1.0 mm (20 to 18 AWG) 2-wire |
COM |
24 VAC Power Supply Common The -0 models isolate this terminal from all other commons. The -1 models only isolate this terminal from the FC bus common. |
1 See Table 2
to determine wire size and cable lengths for cables other than
the recommended cables.
2 The SA Bus and FC Bus
wiring recommendations in this table are for MS/TP Bus
communications at 38.4k baud. For more information, refer to the
Metasys IP
Networks for BACnet/IP Controllers Configuration Guide
(LIT-12012458).
and
MS/TP Communications Bus Technical Bulletin
(LIT-12011034).