Parts included - Metasys - MS-VMA1630 - MS-VMA 1628 - MS-VMA1615 - MS-VMA1626 - Field Device - VMA16 VAV Modular Assembly
VMA1615/1626/1628/1630 VAV Controllers Installation Guide
- Product
- Variable Air Volume > Modular Assemblies > VMA16 VAV Modular Assembly
- Document revision
- K
- Revision date
- 2019-10-18
- docpartnumberlabel
- Part No.
- Part number
- 24-10143-217
- One
VMA1615/1626/1628/1630
controller with removable SA bus and power
terminal blocks
- One installation instructions sheet
- One self-drilling No. 10 x 25 mm (1 in.) screw
-
The VMA1628
model includes a 1.25 inch extended length
screw.