Applications - Metasys - MS-VMA1630 - MS-VMA 1628 - MS-VMA1615 - MS-VMA1626 - Field Device - VMA16 VAV Modular Assembly

VMA1615/1626/1628/1630 VAV Controllers Installation Guide

Product
Variable Air Volume > Modular Assemblies > VMA16 VAV Modular Assembly
Document type
Installation Guide
Document revision
K
Revision date
2019-10-18
docpartnumberlabel
Part No.
Part number
24-10143-217

The VMA1615/1626/1628/1630 programmable digital controllers are designed for Variable Air Volume (VAV) applications that communicate through the BACnet® MS/TP or N2 protocol . These Variable Air Volume Modular Assembly (VMA) controllers feature combinations of an integral digital pressure sensor (DPT), a damper actuator, and a 32-bit microprocessor. The VMA1626 has an actuator but does not contain a DPT. The VMA1628 model has a DPT but does not contain an actuator. The controllers' small package size facilitates quick field installation and efficient use of space without compromising high-tech control performance. These VMA controllers connect easily to the wired and wireless network sensors for zone and discharge air temperature sensing.