Accessories - Metasys - MS-VMA1630 - MS-VMA 1628 - MS-VMA1615 - MS-VMA1626 - Field Device - VMA16 VAV Modular Assembly

VMA1615/1626/1628/1630 VAV Controllers Installation Guide

Product
Variable Air Volume > Modular Assemblies > VMA16 VAV Modular Assembly
Document type
Installation Guide
Document revision
K
Revision date
2019-10-18
docpartnumberlabel
Part No.
Part number
24-10143-217
Table 1. Controller accessories (order separately)

Product code number

Description

IOM Series Controllers

Refer to the Metasys® System Field Equipment Controllers and Related Products Product Bulletin (LIT-12011042) for a complete list of available IOM Series Controllers.

Mobile Access Portal (MAP) Gateway

Refer to the Mobile Access Portal Gateway Catalog Page (LIT-1900869) to identify the appropriate product for your region.

Note: The MAP Gateway serves as a replacement for the BTCVT, which is no longer available for purchase, but continues to be supported.

TL-CCT-0

Metasys Controller Configuration Tool

MS-FCP-0

Metasys Equipment Controller Firmware Package Files for CCT

WRZ Series Sensors

Refer to the WRZ Series Wireless Room Sensors Product Bulletin (LIT-12011653) for a complete list of available WRZ Series Sensors.

MS-DIS1710-0

Local Controller Display

Y64T15-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 92 VA, Foot Mount, 72.2 cm (30 in.), Primary Leads and 76.2 cm (30 in.) Secondary Leads, Class 2

Y65A13-0

Transformer, 120 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AS), 20.32 cm (8 in.), Primary Leads and 76.2 cm (30 in.) Secondary Leads, Class 2

Y65T42-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Hub Mount (Y65SP+), 20.32 cm (8 in.), Primary Leads and Secondary Screw Terminals, Class 2

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AR+), 20.32 cm (8 in.), Primary Leads and Secondary Screw Terminals, Class 2

AP-TBK1002-0

2-position Screw Terminal that plugs onto VMA Output Point Spade Lugs

AP-TBK1003-0

3-position Screw Terminal that plugs onto VMA Output Point Spade Lugs

AP-TBK4SA-0

Replacement MS/TP SA Bus Terminal, 4-Position Connector, Brown, Bulk Pack of 10

AP-TBK2PW-0

Replacement Power Terminal, 2-Position Connector, Gray, Bulk Pack of 10

MS-VMAACT-701

VMA Actuator Assembly Gearbox Replacement Kit

AS-CBLTSTAT-0 Cable adapter for connection to 8-pin TE-6700 Series sensors

F-1000-325

Replacement Barbed Fitting for use on VMA1615, VMA1630, and VMA1832 for Connecting Tubing, Bulk Pack of 10

F-1000-326

Flexible Tubing Extension with Barbed Fitting for VMA1615, VMA1630, and VMA1832, 35.56 cm (14 in.) Length, Bulk Pack of 20

TL-BRTRP-0

Portable BACnet/IP to MS/TP Router