Features - Metasys - LIT-1900347 - Field Device - VMA: VAV Modular Assembly - 10

VMA1610 and VMA1620 VAV Controllers Catalog Page

Product
Variable Air Volume > Modular Assemblies > VMA: VAV Modular Assembly
Document number
LIT-1900347
Version
10
Revision date
2013-03-13
  • Standard BACnet ProtocolProvides interoperability with other Building Automatcion System (BAS) products that use the widely accepted BACnet standard.

  • Standard Hardware and Software PlatformUses a common hardware design throughout the family line to support standardized wiring practices and installation workflows; also uses a common software design to support use of a single tool for control applications, commissioning, and troubleshooting to minimize technical training.
  • Auto-Tuned Control LoopsReduce commissioning time, eliminate change-of-season re-commissioning, and reduce wear and tear on mechanical devices.

  • Universal Inputs and Configurable OutputsAllows multiple signal options to provide input/output flexibility.

  • Optional Local User Interface DisplayAllows convenient monitoring and adjusting capabilities at the local device.

  • BACnet Testing Laboratories (BTL) Listed and CertifiedEnsures interoperability with other BTL-listed devices. BTL is a third-party agency, which validates that BAS vendor products meet the BACnet industry-standard protocol.

  • BACnet Automatic Discovery—Supports easy controller integration into a Metasys BAS.

  • End-of-Line (EOL) Switch in MS/TP Field Controllers —Enables field controllers to be terminating devices on the communications bus.

  • Pluggable Communications Bus and Supply Power Terminal Blocks—Expedites installation and troubleshooting.

  • Patented proportional adaptive control (P-Adaptive) and PRAC—Provide continuous loop tuning.

  • Writable Flash Memory—Allows standard or customized applications to be downloaded from the CCT and enables persistent application data.

  • Large Product Family—Provides a wide range of point mix to meet application requirements and allows for the addition of one or more IOMs and Network Sensors to provide even more I/O capacity.

  • Integrated Differential Pressure Transducer (DPT) Sensor and Actuator—Reduces installation time.

  • Fast Response Actuator—Drives the damper from full open to full closed (90°) in 60 seconds to reduce commissioning time.

  • Expandable Point Capacity—Allows for additional Input/Output Modules (IOMs) on the Sensor/Actuator (SA) Bus, providing further application flexibility.