VMA16 (16-bit) Series Model Information (Including Point Type Counts) - Metasys - LIT-1900347 - Field Device - VMA: VAV Modular Assembly - 10

VMA1610 and VMA1620 VAV Controllers Catalog Page

Product
Variable Air Volume > Modular Assemblies > VMA: VAV Modular Assembly
Document type
Catalog Page
Document number
LIT-1900347
Version
10
Revision date
2013-03-13
Table 1. VMA16 (16-bit) Series Information (Including Point Type Counts per Model) (For Smoke Control Applications Only)
 

VMA1610-0U and -1U

VMA1620-0U and -1U

Communication Protocol

BACnet MS/TP

Engines

MS-NAE5510-1U, MS-NAE5510-2U, MS-NAE4510-2U, MS-NAE3510-2U, MS-NCE2560-0U

Point Types

Signals Accepted

   

Universal Input (UI)

Analog Input, Voltage Mode, 0–10 VDC

Analog Input, Resistive Mode, 0–2k ohm, RTD (1k NI [Johnson Controls], 1k PT, A998SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

1

1

Binary Output (BO)

24 VAC Triac

 

3

Configurable Output (CO)

Analog Output, Voltage Mode, 0–10 VDC

Binary Output Mode, 24 VAC Triac

 

2

Integrated Actuator

Internal

1

1

Integrated Flow Sensor

Internal

1

1