VMA (16-bit) Series Technical Specifications - Metasys - LIT-1900347 - Field Device - VMA: VAV Modular Assembly - 10

VMA1610 and VMA1620 VAV Controllers Catalog Page

Product
Variable Air Volume > Modular Assemblies > VMA: VAV Modular Assembly
Document number
LIT-1900347
Version
10
Revision date
2013-03-13
Table 1. VMA16 (16-bit) Series For Smoke Control Ordering Information

Product Code Numbers

Smoke Control Models:

MS-VMA1610-0U: 1-Point VMA (Cooling Only)

MS-VMA1610-1U: Integrated VAV Controller/Actuator/DPT (Cooling Only), 3.3 Volt Model

MS-VMA1620-0U: 6-Point VMA (Cooling with Reheat and Fan Control)

MS-VMA1620-1U: Integrated VAV Controller/Actuator/DPT (with Reheat and Fan Control), 3.3 Volt Model

Supply Voltage

24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe)

Power Consumption

10 VA typical, 14 VA maximum

Note: VA ratings do not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs), which can consume up to 12 VA for each BO or CO, for a possible total consumption of an additional 60 VA (maximum).

Ambient Conditions

Operating: 0 to 50°C (32 to 122°F)

Storage: -40 to 70°C (-40 to 158°F)

Terminations

Inputs/Outputs: 6.3 mm (1/4 in.) Spade Lugs

FC Bus, SA Bus, and Supply Power: 4-Wire and 3-Wire Pluggable Screw Terminal Blocks

Sensor Port: RJ-12 6-Pin Modular Jacks

Controller Addressing

DIP switch set; valid field controller device addresses 4–127

(Device addresses 0–3 and 128–255 are reserved and not valid field controller addresses.)

Communications Bus

BACnet MS/TP, RS-485:

3-wire FC Bus between the supervisory controller and field controllers

4-wire SA Bus from the VMA controller, network sensors, and other sensor/actuator devices, includes a terminal to source 15 VDC supply power from VMA to SA Bus devices

Note: For more information, refer to the MS/TP Communications Bus Technical Bulletin (LIT-12011034).
Processor

Renesas® 16-bit H8S/239x microcontroller

Memory

1 MB Flash Memory and 512 KB RAM

Input and Output Capabilities

MS-VMA1610-0:

1 - Universal Input: Defined as 0–10 VDC, 0–600k ohm, or Binary Dry Contact

MS-VMA1620-0:

1 - Universal Input: Defined as 0–10 VDC, 0–600k ohm, or Binary Dry Contact

3 - Binary Outputs: Defined as 24 VAC Triac (internal power source)

2 - Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO

Analog Input/Analog Output Resolution and Accuracy

Analog Input: 15-bit resolution

Analog Output: 16-bit resolution and ±200 mV in 0–10 VDC applications

Differential Pressure Transducer

Setra transducer, differential pressure to electrical, 0 to 0.375 kPa (0 to 1.5 in. WC) , 0.5 to 4.5 VDC output, 5 VDC supply, aluminum plated.

Performance Characteristics

Combined Repeatability and Hysteresis Error: ±0.05% of Full Span Maximum

Non-linearity Errors (Best Fit Method): ±1.0% of Full Span Maximum

Response Time (to within 63% of Full Scale Pressure with Step Change on Input): 15 ms

Temperature Error from 15.6 to 48.9°C (60 to 120°F)

Null: ±0.06% of Full Span per °F Maximum

Span: ±1.5% of Full Span Maximum

Stability, Null: ±0.5% of Full Scale Maximum, 1 Year Minimum

Stability, Span: ±2.0% of Full Scale Maximum, 1 Year Minimum

Mounting

Mounts to damper shaft using single set screw and to duct with single mounting screw.

Housing

Enclosure Material: ABS polycarbonate UL94 5VB; Self-extinguishing, Plenum Rated Protection Class: IP20 (IEC529)

Actuator Rating

4 N•m (35 lb•in.) minimum shaft length = 44 mm (1-3/4 in.)

Dimensions

Height x Width x Depth: 182 x 182 x 64 mm (7-3/16 x 7-3/16 x 2-1/2 in.)

Center of Output Hub to Center of Anti Rotation Slot: 160 mm (6-5/16 in.)

Note: Mounting space for all field controllers requires an additional 50 mm (2 in.) space on top, bottom, and front face of controller for easy cover removal, ventilation, and wire terminations.

Weight

0.86 kg (1.9 lb)

Compliance



United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A

UL Listed, File S4977, UL 864 UUKL/UUKLC 10th Edition Listed, Smoke Control Units and Accessories for Fire Alarm Systems Equipment (models with U product code suffix only)

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003

UL Listed, File S4977, UL 864 UUKL/ORD-C100-13 10th Edition Listed, Smoke Control Units and Accessories for Fire Alarm Systems (models with U product code suffix only)

Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and the Low Voltage Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

BACnet International: BACnet Testing Laboratories (BTL) Protocol Revision 7 Listed BACnet Application Specific Controller (B-ASC)

The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.