Five models of sensors have VAV balancing functionality as listed in Table 1.
Note: Only the NS-ATV7003-0 operates as a handheld balancing
tool.
|
Model |
Description |
|---|---|
|
NS-ATV7001-0 |
80 x 80 mm (3.2 x 3.2 in.) Surface-mounted Network Sensor with modular jack |
|
NS-ATV7002-0 |
80 x 80 mm (3.2 x 3.2 in.) Wallbox-mounted Network Sensor with terminal block |
|
NS-ATV7003-0 |
Handheld balancing tool |
|
NS-BTV7001-0 |
80 x 120 mm (3.2 x 4.7 in.) Surface-mounted Network Sensor with modular jack |
|
NS-BTV7002-0 |
80 x 120 mm (3.2 x 4.7 in.) Wallbox-mounted Network Sensor with terminal block |