VAV Balancing Tool models - Metasys - LIT-12011087 - NS-ATV7003-0 - NS-ATV7002-0 - NS-ATV7001-0 - NS-BTV7002-0 - NS-BTV7001-0 - Accessory - Handheld VAV Balancing Sensor/Tool - 6

VAV Balancing Tool and Network Sensors Technical Bulletin

Product
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Document type
Technical Bulletin
Document number
LIT-12011087
Version
6
Revision date
2018-11-19

Five models of sensors have VAV balancing functionality as listed in Table 1.

Note: Only the NS-ATV7003-0 operates as a handheld balancing tool.
Table 1. VAV Balancing Tool models

Model

Description

NS-ATV7001-0

80 x 80 mm (3.2 x 3.2 in.) Surface-mounted Network Sensor with modular jack

NS-ATV7002-0

80 x 80 mm (3.2 x 3.2 in.) Wallbox-mounted Network Sensor with terminal block

NS-ATV7003-0

Handheld balancing tool

NS-BTV7001-0

80 x 120 mm (3.2 x 4.7 in.) Surface-mounted Network Sensor with modular jack

NS-BTV7002-0

80 x 120 mm (3.2 x 4.7 in.) Wallbox-mounted Network Sensor with terminal block