Browser recommendations for downloading Launcher - Metasys - LIT-12013352 - M4-SNE110L0-0 - M4-SNE10501-0 - M4-SNE22001-0 - M4-SNE10500-0 - M4-SNE11001-0 - M4-SNE110L1-0 - M4-SNE11000-0 - M4-SNE22000-0 - Supervisory Device - SNE Supervisory Network Engine - SNE22 Network Engine - SNE11 Network Engine - SNE10 Network Engine - 12.0

SNE Commissioning Guide

Product
Network Engines > Network Control Engines > SNE22 Network Engine
Network Engines > Network Control Engines > SNE11 Network Engine
Document type
Commissioning Guide
Document number
LIT-12013352
Version
12.0
Revision date
2022-12-12
Product status
Active

To access a network engine for downloading the Launcher application, you can use Google® Chrome™ version 91 or later, Apple® Safari® 13.1 or later, and Microsoft® Edge® version 91 or later. Other web browsers may work, but are not tested or supported. After you install the Launcher, you use the Launcher, not the web browser, to open the Site Management Portal UI.