XL5K Hardware Tab - Metasys - LIT-12011964 - Software Application - SCT System Configuration Tool - 16.0

SCT: System Configuration Tool Help

Product
Building Automation Systems > Configuration and Programming Tools > SCT System Configuration Tool
Document number
LIT-12011964
Version
16.0
Revision date
2023-09-29

Attributes associated with the hardware source for object data are shown under the Hardware tab of the display panel. Attributes marked with the letter C are configurable and attributes marked with the letter W are writeable.

Table 1. XL5K Hardware Tab Attributes

Attribute Name

Notes

Initial Value

Values/Options Ranges

Description

Baud Rate

C,W

9600

 

Data Bits

W

8

Uses Databits

Device Configured OK

     

Device Database OK

     

Device Health

   

OK or Fault

Device Number

C,W

30

Range = 1–30

Device Type

C

 

Maximum Length = 18 characters

Disable Automatic Alarming

C,W

False

False

True

Specifies whether automatic online/offline device event reporting is disabled (True) or enabled (False). This attribute only applies to the device and not to the device’s mapped objects. Devices with the Disable Automatic Alarming attribute set to True suppress the alarm event but still indicate they are offline in the navigation tree with a red X. Alarm extensions are not affected by this attribute.

Download Date

     

Download Time

     

Driver Name

 

XL5Kdrvr

 

Firmware Version

     

Indicates the firmware version of the receiver module.

Hardware Version

     

Indicates the hardware version of the receiver module.

Parity

W

Even

Uses Parity

Protocol Revision

     

Remote Name

C,W

 

Honeywell device name

Remote Object Type

C

Undefined

 

Reset Date

     

Reset Time

     

Stop Bits

W

1

Uses Stopbits

Trunk Number

W

1

Range = 0–6