N1 PID Loop Attributes - Metasys - LIT-12011964 - Software Application - System Configuration Tool - 16.0

SCT: System Configuration Tool Help

Brand
Metasys
Product name
System Configuration Tool
Document type
User Guide
Document number
LIT-12011964
Version
16.0
Revision date
2023-10-02
Language
English

This object contains attributes common to many Metasys system objects. These common attributes are described in the Common Object Attributes section. This section includes attributes of the Focus/Configuration tab, the Diagnostics tab (if applicable), and any other tab specific only to this object. See the Object and Feature Tabs section for information on the attributes that appear on the other tabs of this object (for example, the Hardware and Options tab appear on point objects).

Table 1. N1 PID Loop Object Attributes
Name / View Group

Attribute ID Writable (W) Configurable (C)

Attribute Description

Min Value -- Engineering Value

69 W C

Defines the lowest reliable value (in engineering units) for the Present Value.

Max Value -- Engineering Value

65 W C

Defines the highest reliable value (in engineering units) for the Present Value.

Units -- Display

117 W C

Contains the engineering units for the Present Value attribute.

Display Precision -- Display

661 W C

Defines the decimal rounding and the decimal places to display for the Present Value and associated attributes.

COV Increment -- Display

22 W C

Defines the minimum change in the Present Value required for the object to report a change.

Device Type -- BACnet

31 W C

Contains a description of the physical device connected to the object.